text.skipToContent text.skipToNavigation

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Non Rotating Stem

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Non Rotating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-14DKM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-14DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-14DKM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-14DKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-16DKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-16DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-16DKM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4-F4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4-F4-12457 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4F4-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4-F4-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-16DPM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DPM4-F4-BC-PD 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.