バルブ
以下の仕様のバルブを取り揃えています:
- サイズ:1/16~2 インチ(3~25 mm)
- –200~648°C
- 316ステンレス鋼、316Lステンレス鋼、または316L VIM-VARステンレス鋼、真ちゅう、316ステンレス鋼(Xylan®被膜)、PTFE、316L VARステンレス鋼、PCTFE、フルオロカーボンFKM、真ちゅう(クロム・メッキ)、合金400、PEEK、ポリプロピレン、302ステンレス鋼、PFA、炭素鋼、カルレッツ、ナイロン、合金C-276、Elgiloy、エチレン・プロピレン、フェノール樹脂、ポリイミド、304ステンレス鋼、固溶化熱処理316ステンレス鋼(サワー・ガス用)、CF3M、ポリアミド
- 0.34~413.4 MPa
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
圧力逃がし弁 — ブリード・バルブ/パージ・バルブ、BV / P シリーズ — Purge Valve, Straight Pattern
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-4PM2RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - B-4P-6M Brass 3/8 in. Male NPT - - S-4P-4M Carbon Steel 1/4 in. Male NPT - - B-4P-2M Brass 1/8 in. Male NPT - - SS-4P-6M 316 Stainless Steel 3/8 in. Male NPT - - SS-4PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-4PST4 316 Stainless Steel 7/16-20 in. Male UNF Thread - - B-4P-4M Brass 1/4 in. Male NPT - - B-4P-4M-MP-SC11 Brass 1/4 in. Male NPT - - SS-4P-2M 316 Stainless Steel 1/8 in. Male NPT - - SS-4P-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4P-4M 316 Stainless Steel 1/4 in. Male NPT - - SS-4P-4T 316 Stainless Steel 1/4 in. Tube Stub - - -
圧力逃がし弁 — ブリード・バルブ/パージ・バルブ、BV / P シリーズ — Bleed Valve, Straight Pattern
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-BVM2 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Vent Tube SS-BVM2-SH 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Tube Stub SS-BVM4 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM4-C3-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Barbed Vent Tube SS-BVM4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 3/16 in. Vent Tube SS-BVM4-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM6 316 Stainless Steel 3/8 in. Male NPT 3/16 in. Vent Tube SS-BVM8 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVM8-SH 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVST4 316 Stainless Steel 7/16-20 in. Male UNF Thread 3/16 in. Vent Tube
ストアの所在地ごとの製品在庫
時間