text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union Elbow, 22 mm Tube OD

Art.-Nr.: SS-22M0-9

Technische Daten

Attribute Wert
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 22 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 22 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

Enables sharp directional tube changes with minimal footprint, ensuring leak-tight performance and structural integrity in dynamic system layouts.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union Elbow, 22 mm Tube OD

Art.-Nr.: SS-22M0-9
Katalog ansehen

Zu Favoriten hinzufügen

Kataloge

90° Elbows
Enables sharp directional tube changes with minimal footprint, ensuring leak-tight performance and structural integrity in dynamic system layouts.

Technische Daten

SS-22M0-9 — Stainless Steel Swagelok Tube Fitting, Union Elbow, 22 mm Tube OD

Attribute Wert
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 22 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 22 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Wählen Sie ein neues Produkt mit ähnlichen Spezifikationen

Ressourcen

Zeichnungen
2D

Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.

3D

Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.

Verkaufszeichnungen

Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
6MO-400-9 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
6MO-810-9 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
B-1010-9 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting Produkt anzeigen
B-10M0-9 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Produkt anzeigen
B-1210-9 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Produkt anzeigen
B-12M0-9 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Produkt anzeigen
B-1410-9 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting Produkt anzeigen
B-15M0-9 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting Produkt anzeigen
B-1610-9 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Produkt anzeigen
B-16M0-9 Brass 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting Produkt anzeigen
B-1810-9 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting Produkt anzeigen
B-400-9 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
B-600-9 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
B-6M0-9 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Produkt anzeigen
B-810-9 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
B-8M0-9 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Produkt anzeigen
HC-400-9 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
HC-810-9 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
M-400-9 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
M-600-9 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
M-810-9 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
PFA-420-9 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
PFA-620-9 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
PFA-820-9 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
S-10M0-9 Carbon Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Produkt anzeigen
S-1210-9 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Produkt anzeigen
S-1610-9 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Produkt anzeigen
S-600-9 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
S-810-9 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
SS-100-9 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting Produkt anzeigen
SS-1010-9 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-10M0-9 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Produkt anzeigen
SS-1210-9 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-1210-9SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-12M0-9 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Produkt anzeigen
SS-1410-9 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-15M0-9 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting Produkt anzeigen
SS-1610-9 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Produkt anzeigen
SS-16M0-9 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting Produkt anzeigen
SS-18M0-9 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting Produkt anzeigen
SS-2000-9 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-200-9 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-20M0-9 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting Produkt anzeigen
SS-2400-9 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
SS-25M0-9 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting Produkt anzeigen
SS-28M0-9 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting Produkt anzeigen
SS-300-9 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting Produkt anzeigen
SS-30M0-9 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting Produkt anzeigen
SS-3200-9 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting Produkt anzeigen
SS-3M0-9 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting Produkt anzeigen
SS-400-9 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-400-9JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-400-9SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-4M0-9 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting Produkt anzeigen
SS-500-9 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting Produkt anzeigen
SS-600-9 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-600-9SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-6M0-9 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Produkt anzeigen
SS-6M0-9-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-810-9 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
SS-810-9-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-810-9SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Produkt anzeigen
SS-8M0-9 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Produkt anzeigen
T-400-9 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.