|
Raccord pour tube Swagelok en acier inoxydable, coude mâle positionnable, diam. ext. tube 1/4 po x filetage cylindrique ISO mâle 1/4 po
Part #: SS-400-2-4PR
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Raccord pour tube Swagelok en acier inoxydable, coude mâle positionnable, diam. ext. tube 1/4 po x filetage cylindrique ISO mâle 1/4 po
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-400-2-4PR — Raccord pour tube Swagelok en acier inoxydable, coude mâle positionnable, diam. ext. tube 1/4 po x filetage cylindrique ISO mâle 1/4 po
| Attribute | Value |
|---|---|
| Body Material | Нержавеющая сталь 316 |
| Bored Through | No |
| Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
| Connection 1 Size | 1/4 дюйма |
| Connection 1 Type | Трубный обжимной фитинг Swagelok® |
| Connection 2 Size | 1/4 дюйма |
| Connection 2 Type | Наруж. цилиндрическая резьба ISO |
| Feature | Поворотные |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-2-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-400-5-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-500-2-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-2-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-600-2-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-2-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-600-2-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-600-2-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-600-2-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-600-2-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-6M0-2-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-6M0-2-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-6M0-2-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-810-2-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-810-2-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-810-2-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-810-2-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-810-2-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-810-2-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-8M0-2-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-8M0-2-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| M-400-2-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-600-2-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-810-2-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| PFA-420-2-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-2-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-2-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-820-2-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-1210-2-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-1610-2-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| S-400-2-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-400-2-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-400-2-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| S-600-2-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-600-2-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-600-2-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-600-2-6ST | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| S-600-2-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-2-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-810-2-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-2-8ST | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-100-2-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-2-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-1010-2-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-2-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-2-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1010-2-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-2-2 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-10M0-2-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-10M0-2-4PR | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-10M0-2-4RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-10M0-2-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-10M0-2-6PR | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-10M0-2-6RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-10M0-2-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-10M0-2-8RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-1210-2-12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-1210-2-12PR | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-1210-2-12RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-1210-2-12ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-1210-2-12W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | View Product |
| SS-1210-2-16 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-1210-2-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-1210-2-8PR | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-1210-2-8RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-12M0-2-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-12M0-2-12RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-12M0-2-4 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-12M0-2-4PR | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-12M0-2-4RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-12M0-2-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-12M0-2-6PR | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-12M0-2-6RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-12M0-2-8 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-12M0-2-8PR | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-12M0-2-8RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-15M0-2-8 | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-15M0-2-8RT | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-1610-2-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-1610-2-12PR | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-1610-2-16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-1610-2-16PR | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사 | View Product |
| SS-1610-2-16RT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | View Product |
| SS-1610-2-16ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-1610-2-16W | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | View Product |
| SS-16M0-2-6RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-16M0-2-8 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-16M0-2-8RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-18M0-2-12 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-18M0-2-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-18M0-2-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-2000-2-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-2000-2-20ST | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Paralela SAE/MS | View Product |
| SS-200-2-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-200-2-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-2-2RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-200-2-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-200-2-4RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-20M0-2-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-20M0-2-8RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-2400-2-24 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | View Product |
| SS-2400-2-24ST | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 7/8-12 pulg. | Rosca Paralela SAE/MS | View Product |
| SS-25M0-2-12 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-25M0-2-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-300-2-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-300-2-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-3M0-2-2RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-3M0-2-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-3M0-2-4RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-2-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | View Product |
| SS-400-2-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-400-2-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-400-2-2PR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-400-2-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-2-2W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-2-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-2-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-2-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-400-2-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-2-4W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-400-2-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| SS-400-2-6RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-400-2-6ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-400-2-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-400-2-8RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-4M0-2-2 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-4M0-2-2RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-4M0-2-4RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-500-2-2 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-500-2-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-600-2-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-600-2-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-600-2-2RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-2-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-600-2-4PR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-600-2-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-600-2-4ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-600-2-4W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | View Product |
| SS-600-2-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-600-2-6PR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-600-2-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-600-2-6ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-600-2-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-600-2-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-600-2-8ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-6M0-2-2 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6M0-2-2PR | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6M0-2-2RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6M0-2-4 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6M0-2-4PR | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6M0-2-4RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6M0-2-6 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6M0-2-6RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6M0-2-8 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-6M0-2-8RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-12RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-16 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| SS-810-2-2 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-4PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-6PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-810-2-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-8PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-8SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-810-2-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-8M0-2-2 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-2PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8M0-2-2RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-4 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-4PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8M0-2-4RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-6 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-6RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-8 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-8RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
