text.skipToContent text.skipToNavigation

Vanne à boisseau sphérique monobloc série 40 en laiton, Cv de 6,4, raccord pour tube Swagelok 3/4 po

Efficient on-off control is provided by the 40 series ball valve in a two-way straight configuration, which is designed with a one-piece construction.

Part #: B-45S12

Specifications

Attribute Value
ボール型/ステム材質 Laiton
ボディ材質 Laiton
洗浄プロセス Nettoyage et conditionnement standard (SC-10)
コネクション1 サイズ 3/4 po
コネクション1 タイプ Raccord Swagelok® pour tubes
コネクション2 サイズ 3/4 po
コネクション2 タイプ Raccord Swagelok® pour tubes
最大Cv 6.4
流路図 Standard
Flow Pattern 2 voies, arrêt, droite
Handle Color Noir
Handle Style Levier
Low Emissions Certified Oui
Orifice 0,406 po / 10,3 mm
Packing Material PTFE
Ring/Disc Material Laiton revêtu de PTFE
Room Temperature Pressure Rating 1800 PSIG À 100°F / 124 BAR À 37°C
Service Class Général
Testing Test selon WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
2方タイプ・ストレート型

計装用一体型ボール・バルブ40シリーズは、ほぼ40年にわたって、さまざまな産業において信頼を築き上げてきました。Swagelokバルブの構造を変更し、革新的なアセンブリー・プロセスを開発しました。その結果、40Gシリーズ・ボール・バルブは、使用温度範囲の拡大および熱サイクル性能の向上を実現し、漏れを生じる可能性が低減しています。

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Vanne à boisseau sphérique monobloc série 40 en laiton, Cv de 6,4, raccord pour tube Swagelok 3/4 po

Part #: B-45S12
View Catalog

Efficient on-off control is provided by the 40 series ball valve in a two-way straight configuration, which is designed with a one-piece construction.

Add To Favorites

Catalogs

2方タイプ・ストレート型
計装用一体型ボール・バルブ40シリーズは、ほぼ40年にわたって、さまざまな産業において信頼を築き上げてきました。Swagelokバルブの構造を変更し、革新的なアセンブリー・プロセスを開発しました。その結果、40Gシリーズ・ボール・バルブは、使用温度範囲の拡大および熱サイクル性能の向上を実現し、漏れを生じる可能性が低減しています。

Specifications

B-45S12 — Vanne à boisseau sphérique monobloc série 40 en laiton, Cv de 6,4, raccord pour tube Swagelok 3/4 po

Attribute Value
ボール型/ステム材質 Laiton
ボディ材質 Laiton
洗浄プロセス Nettoyage et conditionnement standard (SC-10)
コネクション1 サイズ 3/4 po
コネクション1 タイプ Raccord Swagelok® pour tubes
コネクション2 サイズ 3/4 po
コネクション2 タイプ Raccord Swagelok® pour tubes
最大Cv 6.4
流路図 Standard
Flow Pattern 2 voies, arrêt, droite
Handle Color Noir
Handle Style Levier
Low Emissions Certified Oui
Orifice 0,406 po / 10,3 mm
Packing Material PTFE
Ring/Disc Material Laiton revêtu de PTFE
Room Temperature Pressure Rating 1800 PSIG À 100°F / 124 BAR À 37°C
Service Class Général
Testing Test selon WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41S2 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42S4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-42S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43F4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-43S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S4-SC11 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-43S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44S10MM Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-44S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-44S6-K Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45F8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-45S8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
HC-43S4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43S4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-42GES4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-43GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-43GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-43GM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-43GM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-43GM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-43GS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-43GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-A15C3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-K 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-43GS6-1466 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-43GS6-K Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-43GS6-LL Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-43GS6MM Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GS6MM-1466 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GS6MM-31C Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-SHD 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6-SC11 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS8-LL Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS8MM Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 8 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GVCO4 316 Stainless Steel 1/4 in. Male VCO 1/4 in. Male VCO View Product
SS-43GVCR4 Нержавеющая сталь 316 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-43GVS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44F4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-44F6 Нержавеющая сталь 316 3/8 дюйма Внутр. резьба NPT 3/8 дюйма Внутр. резьба NPT View Product
SS-44F6RT Нержавеющая сталь 316 3/8 дюйма Внутр. коническая резьба ISO 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-44S10MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-44S6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44S6-1466 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44S6-LLC Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44TS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44VCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-45F8 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-45F8-LL Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-45F8RT Нержавеющая сталь 316 1/2 дюйма Внутр. коническая резьба ISO 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-45S12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-45S12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-45S8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-1466 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-33C Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-LL Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-SG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45TF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-45TS12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-45TS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-45TS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45TS8-K Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45VCR8 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Cierre frontal (Junta plana) con tuerca macho View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.