text.skipToContent text.skipToNavigation

Codo macho Swagelok de Acero inox., 16 mm OD x 1/2 pulg. Macho ISO cónica

Part #: SS-16M0-2-8RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 16 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Codo macho Swagelok de Acero inox., 16 mm OD x 1/2 pulg. Macho ISO cónica

Part #: SS-16M0-2-8RT
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

SS-16M0-2-8RT — Codo macho Swagelok de Acero inox., 16 mm OD x 1/2 pulg. Macho ISO cónica

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 16 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-2-12 Latón 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1010-2-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-10M0-2-4 Latón 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-10M0-2-4RT Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-10M0-2-6RT Latón 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-1210-2-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-12M0-2-8 Latón 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1410-2-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-200-2-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-2-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-300-2-2 Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-3M0-2-2RT Latón 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-2-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-400-2-2RT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-2-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-400-2-4RT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-400-2-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-400-2-8 Latón 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-400-5-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-500-2-4 Latón 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-2-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-2-12PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-2-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-2-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-2-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-2-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-2-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-2-8PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-2-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-2-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-2-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-2-4PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-2-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-2-8PR Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-2-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-15M0-2-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-15M0-2-8RT Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-1610-2-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1610-2-12PR Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1610-2-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-2-16PR Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1610-2-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1610-2-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-2-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-16M0-2-6RT Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-2-8 Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-18M0-2-12 Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-18M0-2-8 Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-18M0-2-8RT Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-2000-2-20 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-2000-2-20ST Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Paralela SAE/MS View Product
SS-200-2-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-200-2-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-200-2-2RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-200-2-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-200-2-4RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-20M0-2-12 Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-20M0-2-8RT Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-2400-2-24 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-2400-2-24ST Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 7/8-12 pulg. Rosca Paralela SAE/MS View Product
SS-25M0-2-12 Acero inoxidable 316 25 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-25M0-2-16 Acero inoxidable 316 25 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-300-2-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-300-2-4 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-3M0-2-2RT Acero inoxidable 316 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-3M0-2-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-3M0-2-4RT Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-400-2-12 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-400-2-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-400-2-2PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-400-2-2RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-2W Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-400-2-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-400-2-4PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-400-2-4RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-4SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-400-2-4ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-400-2-4W Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-400-2-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-400-2-6RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-6ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-400-2-8 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-400-2-8RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-4M0-2-2 Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-4M0-2-2RT Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4M0-2-4RT Acero inoxidable 316 4 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-500-2-2 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-500-2-4 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-2-12 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-600-2-2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-600-2-2RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-2-4PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-600-2-4RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-4ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-2-4W Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-600-2-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-600-2-6PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-600-2-6RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-6ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-2-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-600-2-8RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-8ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-6M0-2-2 Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-6M0-2-2PR Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-2-2RT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-2-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-6M0-2-4PR Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6M0-2-4RT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-2-6 Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-6M0-2-6RT Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-6M0-2-8 Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-6M0-2-8RT Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-810-2-12 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-810-2-12RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-810-2-16 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-810-2-2 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-810-2-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-810-2-4PR Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-810-2-4RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-810-2-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-810-2-6PR Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-810-2-6RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-810-2-6ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-2-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-810-2-8PR Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-810-2-8RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-810-2-8SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-810-2-8ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-810-2-8W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-8M0-2-2 Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-8M0-2-2PR Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8M0-2-2RT Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-8M0-2-4 Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-8M0-2-4PR Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8M0-2-4RT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8M0-2-6 Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-8M0-2-6RT Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-8M0-2-8 Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-8M0-2-8RT Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.