|
밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 3/8인치 스웨즈락 튜브 피팅, 오렌지색 키
型番: SS-QC6-D-600K2
|
||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
DESO StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
DESO Stems
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
仕様
SS-QC6-D-600K2 — 밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 3/8인치 스웨즈락 튜브 피팅, 오렌지색 키
| 属性 | 値 |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 3/8인치 |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| CV Maximum | 0.5 - 표준 또는 역류 몸체와 체결할 경우 |
| Lubricant | 다우 코닝 111 |
| O-Ring Material | 탄화플루오르 FKM |
| Pressure Rating Coupled at Max Temp | 250PSIG @ 400°F /17.2BAR @ 204°C |
| Pressure Rating Coupled at Room Temp | 1500PSIG @ 70°F /103BAR @ 21°C |
| Pressure Rating Uncoupled at Room Temp | 250PSIG @ 70°F /17.2BAR @ 21°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250PSIG @ 70°F /17.2BAR @ 21°C |
| Series | QC6 |
| Special Sleeve | 오렌지색 키 슬리브 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-QC4-D-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-QC4-D-4PF | Brass | 1/4 in. | Female NPT | - | - | 製品を見る |
| B-QC4-D-4PM | Brass | 1/4 in. | Male NPT | - | - | 製品を見る |
| B-QC4-D-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-QC6-D-4PF | Brass | 1/4 in. | Female NPT | - | - | 製品を見る |
| B-QC6-D-4PM | Brass | 1/4 in. | Male NPT | - | - | 製品を見る |
| B-QC6-D-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-QC6-D-6PM | 真ちゅう | 3/8 インチ | NPTおねじ | - | - | 製品を見る |
| B-QC8-D-810 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| B-QC8-D-8PF | 真ちゅう | 1/2 インチ | NPTめねじ | - | - | 製品を見る |
| B-QC8-D-8PM | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-200 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-2PF | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC4-D-2PM | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-400 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400K1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400K2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400K3 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400K4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400K5 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-400KZ | 316ステンレス鋼 | 1/4 インチ | Swagelok® チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-4MT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | - | - | 製品を見る |
| SS-QC4-D-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC4-D-4PFK5 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC4-D-4PFKZ | 316ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC4-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-4PMK2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-4PMK3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-4PMKZ | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC4-D-6M0 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC4-D-6M0K1 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC6-D-10M0 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC6-D-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC6-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC6-D-600 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC6-D-600K1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC6-D-600K3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC6-D-6PF | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | - | - | 製品を見る |
| SS-QC6-D-6PM | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | - | - | 製品を見る |
| SS-QC6-DC-6HC | 316 ステンレス鋼 | 3/8 インチ | ホース・コネクター | - | - | 製品を見る |
| SS-QC8-D-12M0 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC8-D-810 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | 製品を見る |
| SS-QC8-D-810K1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | 製品を見る |
| SS-QC8-D-8MT | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | 製品を見る |
| SS-QC8-D-8PF | 316 스테인리스강 | 1/2인치 | 암나사 NPT | - | - | 製品を見る |
| SS-QC8-D-8PM | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
