卸荷阀 — 比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列
可提供以下规格的阀门:
- 1/4 至 1/2 in.(6 至 12 mm)
- -40°F (-40°C) 至 300°F (148°C)
- 316 不锈钢
- 225 psig (15.5 bar) 至 6000 psig (413 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
KVV11DE1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT KVV11DI1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT KVV11DG1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-RL3M4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-RL3S4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-RL3M4F4-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-RL3S4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-RL3S6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-RL4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-RL4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-RL3M4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting SS-RL3S4-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-RL3S4-MO 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-RL3S8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-RL4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting SS-RL4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-RL3S4-KZ-11602 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
产品供货情况(按商店位置分类)
小时