text.skipToContent text.skipToNavigation

Stainless Steel Secondary Packed Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Part #: SS-4UW

Specifications

Attribute Value
Actuator Type Manual
Bellows Material 347 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Welded
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.36
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 900 (482)
Max Temperature Pressure Rating 900°F @ 600 PSIG /482°C @ 41.3 BAR
Minimum Temperature, °F (°C) -20 (-28)
Packing Material Grafoil®
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Stem Tip Material Cobalt Based Alloy
Stem Type Spherical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Bellows Sealed

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Secondary Packed Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Part #: SS-4UW
View Catalog

Add To Favorites

Catalogs

Bellows Sealed

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-4UW — Stainless Steel Secondary Packed Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Attribute Value
Actuator Type Manual
Bellows Material 347 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Welded
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.36
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 900 (482)
Max Temperature Pressure Rating 900°F @ 600 PSIG /482°C @ 41.3 BAR
Minimum Temperature, °F (°C) -20 (-28)
Packing Material Grafoil®
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Stem Tip Material Cobalt Based Alloy
Stem Type Spherical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4UW-TF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.