text.skipToContent text.skipToNavigation

ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ

Part #: SS-400-2-4RT

Specifications

Attribute Value
Body Material 316 ステンレス鋼
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type ISO管用テーパーおねじ
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ

Part #: SS-400-2-4RT
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

SS-400-2-4RT — ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ

Attribute Value
Body Material 316 ステンレス鋼
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type ISO管用テーパーおねじ
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Латунь 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-1010-2-12 Латунь 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-1010-2-8 Латунь 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-10M0-2-4 Латунь 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-10M0-2-4RT Латунь 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-10M0-2-6RT Латунь 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-1210-2-12 Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-12M0-2-8 Латунь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-1410-2-12 Латунь 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-200-2-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-200-2-4 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-300-2-2 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-3M0-2-2RT Латунь 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-2-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-2-2RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-2-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-2-4RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-400-2-6 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-400-2-8 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-400-5-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-500-2-4 Латунь 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-2-2 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-600-2-4 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-2-4RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-600-2-6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-600-2-6RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-600-2-8 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-600-2-8RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-6M0-2-2RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-6M0-2-4 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-6M0-2-4RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-810-2-12 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-810-2-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-810-2-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-810-2-6RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-810-2-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-2-8RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-2-2RT Messing 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-2-4RT Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
M-400-2-4 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-600-2-4 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-810-2-8 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
PFA-420-2-2 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
PFA-420-2-4 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-620-2-4 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-820-2-8 PFA➄ 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-1210-2-12 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
S-1610-2-16 Kohlenstoffstahl 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
S-400-2-2 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
S-400-2-4 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
S-400-2-4ST Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
S-600-2-2 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
S-600-2-4 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
S-600-2-6 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
S-600-2-6ST Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
S-600-2-8 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-810-2-6 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
S-810-2-8 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-810-2-8ST Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-100-2-1 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-100-2-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-1010-2-10ST Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-1010-2-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1010-2-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-1010-2-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-10M0-2-2 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-10M0-2-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-10M0-2-4PR Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10M0-2-4RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-10M0-2-6 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-10M0-2-6PR Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10M0-2-6RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-10M0-2-8 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-10M0-2-8RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-1210-2-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1210-2-12PR Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-1210-2-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-1210-2-12ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ View Product
SS-1210-2-12W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー View Product
SS-1210-2-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1210-2-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1210-2-8PR 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-1210-2-8RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-12M0-2-12RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-4 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-12M0-2-4PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-2-16PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-2-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-2-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-2-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-16M0-2-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-2-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-2-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-2-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-2-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-2-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2000-2-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-2-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. SAE/MS Straight Thread View Product
SS-200-2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-2-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-2-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-2-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-2-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-20M0-2-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-2-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2400-2-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-2-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. SAE/MS Straight Thread View Product
SS-25M0-2-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-2-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-300-2-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-2-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-2-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-2-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-2-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-2-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-2-2PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-2-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-2-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-2-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-2-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-2-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-2-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-2-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-2-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-2-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-2-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-4M0-2-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-2-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-2-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-2-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-2-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-2-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-2-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-600-2-2RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-2-4PR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-600-2-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-2-4W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-600-2-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-2-6PR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-600-2-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-2-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-2-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6M0-2-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-2-2PR Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-2-2RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-2-4PR Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-2-4RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-6M0-2-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-6M0-2-8RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-810-2-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-810-2-12RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-810-2-16 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-810-2-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-2-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-2-4PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-810-2-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-2-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-810-2-6PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-810-2-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-2-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-2-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-2-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-2-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-2-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-8M0-2-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-2-2PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-2-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-2-4PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-2-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-2-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-2-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-2-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.