|
Snoop® Liquid Leak Detector, 2 oz. (59 mL) Bottle
Part #: MS-SNOOP-2OZ
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Snoop® Liquid Leak DetectorSniff out even small, hard-to-reach leaks with Snoop® Liquid Leak Detector, featuring a flexible snooper tube and sustained bubbling action. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Snoop® Liquid Leak Detector, 2 oz. (59 mL) Bottle
Log in or Register to view price
Catalogs
Snoop® Liquid Leak Detector
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
MS-SNOOP-2OZ — Snoop® Liquid Leak Detector, 2 oz. (59 mL) Bottle
| Attribute | Value |
|---|---|
| Container Size | 2 oz. (59 mL) |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | 27 (-2) |
| Temperature Range | 27 to 200°F (–2 to 93°C) |
| eClass (4.1) | 30040101 |
| eClass (5.1.4) | 30040101 |
| eClass (6.0) | 30040101 |
| eClass (6.1) | 30040101 |
| eClass (10.1) | 30040101 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 41111932 |
| UNSPSC (11.0501) | 41111932 |
| UNSPSC (13.0601) | 41111932 |
| UNSPSC (15.1) | 41111932 |
| UNSPSC (17.1001) | 41111932 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
|---|---|---|---|---|---|---|
| MS-SNOOP-8OZ | 8 oz. (236 mL) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
| MS-SNOOP-GAL | 1 gallon (3.8 L) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
