|
스테인리스강 PR(감압) 레귤레이터,0 ~ 50psig(3.4bar),3600psig(248bar) 입구,F 포트 구성,PCTFE 시트,1/4인치 FNPT,0.06Cv
부품 번호: KPR1ERF412A20000
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
싱글 스테이지스웨즈락 감압 레귤레이터는 Droop을 최소화하고 다운스트림의 압력을 일정하게 유지시키면서 신뢰할 수 있는 감압을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
스테인리스강 PR(감압) 레귤레이터,0 ~ 50psig(3.4bar),3600psig(248bar) 입구,F 포트 구성,PCTFE 시트,1/4인치 FNPT,0.06Cv
로그인 또는 회원가입하여 가격 보기
카탈로그
싱글 스테이지
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
사양
KPR1ERF412A20000 — 스테인리스강 PR(감압) 레귤레이터,0 ~ 50psig(3.4bar),3600psig(248bar) 입구,F 포트 구성,PCTFE 시트,1/4인치 FNPT,0.06Cv
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 유량계수 | 0.06Cv |
| 핸들 | 녹색 노브(Knob) 핸들 |
| 최대 입구 압력: | 3600psig(248bar) |
| 최대 온도, °F(°C) | 176 (80) |
| 포트 구성 | F |
| 포트 | 1/4인치 암나사 NPT |
| 압력 조절 범위 | 0 ~ 50psig(3.4bar) |
| 감지 메커니즘 | X750 다이어프램 |
| eClass (4.1) | 37011108 |
| eClass (5.1.4) | 37011108 |
| eClass (6.0) | 37011108 |
| eClass (6.1) | 37011108 |
| eClass (10.1) | 37011108 |
| UNSPSC (4.03) | 41112404 |
| UNSPSC (10.0) | 40142202 |
| UNSPSC (11.0501) | 40142202 |
| UNSPSC (13.0601) | 40142202 |
| UNSPSC (15.1) | 40142202 |
| UNSPSC (17.1001) | 40142202 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
최대 입구 압력:
|
압력 조절 범위
|
포트
|
포트 구성
|
|
|---|---|---|---|---|---|---|
| KPR1DFC412A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | C | 제품 보기 |
| KPR1DRB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | B | 제품 보기 |
| KPR1DRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | F | 제품 보기 |
| KPR1ERB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | B | 제품 보기 |
| KPR1FJA415A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | 제품 보기 |
| KPR1FJC412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | C | 제품 보기 |
| KPR1FJF412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | F | 제품 보기 |
| KPR1FRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | 제품 보기 |
| KPR1FRB417A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | B | 제품 보기 |
| KPR1FRB417A30000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | B | 제품 보기 |
| KPR1FRC412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | C | 제품 보기 |
| KPR1FRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | F | 제품 보기 |
| KPR1GJF412A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | F | 제품 보기 |
| KPR1GRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | A | 제품 보기 |
| KPR1GRB412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | B | 제품 보기 |
| KPR1GRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | F | 제품 보기 |
| KPR1JRA412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | A | 제품 보기 |
| KPR1JRE412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | - | 제품 보기 |
| KPR1JRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | F | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
