|
스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/4인치 MNPT, 1psig(0.07bar)
型番: SS-4CP2-1
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
圧力固定型一般用途、高純度用途において逆方向の流れを調節するスウェージロック逆止弁は、さまざまなクラッキング圧力調整可能型およびクラッキング圧力固定型をご用意しております。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
圧力固定型
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
仕様
SS-4CP2-1 — 스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/4인치 MNPT, 1psig(0.07bar)
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 스테인리스강 |
| 洗浄プロセス | 표준 세정 및 포장(SC-10) |
| コネクション1 サイズ | 1/4인치 |
| コネクション1 タイプ | 수나사 NPT |
| コネクション2 サイズ | 1/4인치 |
| コネクション2 タイプ | 수나사 NPT |
| クラッキング圧力範囲 | 1psi(0.07bar, 0.007MPa) |
| 最大Cv | 0.35 |
| Oリング材質 | 탄화플루오르 FKM |
| 室温における最高使用圧力 | 3000PSIG @ 100°F /206BAR @ 37°C |
| 表面仕上げ | 표준 |
| 試験 | 선택 검사 없음 |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 製品を見る |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CP2-25 | 真ちゅう | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| B-4CP2-RT-1 | 真ちゅう | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-4CP4-1 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る |
| B-4CP5-1 | 真ちゅう | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | 製品を見る |
| B-6C-1 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-6C-1/3 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-6C-MM-1 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | 製品を見る |
| B-6C-MM-1/3 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | 製品を見る |
| B-8C-1 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-8C-1/3 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-8C4-1 | 真ちゅう | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | 製品を見る |
| B-8CP2-1 | 真ちゅう | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | 製品を見る |
| B-8CP2-10 | 真ちゅう | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-10C-MM-1 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-10C-MM-1/3 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-10C-MM-10 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-12C-1 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-12C-1/3 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-12C-10 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-12C4-1 | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | 製品を見る |
| SS-12C-MM-1 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-12C-MM-1/3 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-16C-1 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-16C-1/3 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-16C-10 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-16C4-1 | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | 製品を見る |
| SS-2C-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C-1/3 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C-10 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C2-1 | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-2C-25 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C4-1 | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | 製品を見る |
| SS-2C4-1/3 | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | 製品を見る |
| SS-2C-KZ-1 | 316ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C-KZ-1/3 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2C-KZ-10 | 316ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-1/3 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-1/3-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-10 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C1-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-1-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C2-1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4C2-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4C2-10 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4C-25 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C4-1 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-4C4-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-4C4-10 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-4C-5 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-50 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-EP-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-KZ-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-KZ-1/3 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-KZ-10 | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-KZ-15 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4C-KZ-30 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-4CP2-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-10 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-100 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-25 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-5 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-50 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-KZ-1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4CP2-RT-1 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-4CP2-RT-1/3 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-4CP2-RT-10 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-4CP4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP4-RT-1 | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 製品を見る |
| SS-4CP5-1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP5-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP5-10 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP5-25 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-4CP6-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT macho | 製品を見る |
| SS-4C-TR-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-4C-VCR-1 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-4C-VCR-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-4C-VCR-10 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-4C-VCRKZ-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (Junta plana) con tuerca macho | 1/4 pulg. | Cierre frontal (Junta plana) con tuerca macho | 製品を見る |
| SS-6C-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-1/3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-10 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-25 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C4-1 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | 製品を見る |
| SS-6C-5 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-KZ-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-KZ-1/3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-6C-MM-1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6C-MM-1/3 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6C-MM-10 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6C-MM-25 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6C-TR-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-10 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C2-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8C2-25 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8C-25 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C4-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-8C4-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-8C4-10 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-8C-5 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-KZ-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-KZ-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8CP2-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8CP2-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8CP2-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8CP2-25 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8CP2-KZ-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8CP2-RT-1 | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8CP4-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-8CP5-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-8C-TR-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8C-VCR-1 | Acero inoxidable 316 | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-8C-VCR-1/3 | Acero inoxidable 316 | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-8C-VCR-KZ-1/3 | Acero inoxidable 316 | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR Macho | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR Macho | 製品を見る |
| SS-CHF12-1 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | NPT hembra | 製品を見る |
| SS-CHF12RT-1 | Acero inoxidable 316 | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | 製品を見る |
| SS-CHF16-1 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | NPT hembra | 製品を見る |
| SS-CHF4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-CHF4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-CHF4-10 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-CHF6-1 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | 製品を見る |
| SS-CHF8-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-CHF8-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-CHF8-10 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-CHF8-5 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-CHF8RT-1 | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 製品を見る |
| SS-CHM12-1 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | 製品を見る |
| SS-CHM12-1/3 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | 製品を見る |
| SS-CHM2-10 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | 製品を見る |
| SS-CHM4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| SS-CHM4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| SS-CHM4-10 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| SS-CHM4-25 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| SS-CHM4-5 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| SS-CHM4RT-1 | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-CHM8-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-CHM8-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 製品を見る |
| SS-CHS10MM-1 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 製品を見る |
| SS-CHS10MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-5 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-1/3 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS12MM-10 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS12MM-5 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS16-1 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS16-1/3 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS16-10 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS2-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS2-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS2-10 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS2-5 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS2-KZ-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-10 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-1-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-25 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-5 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-KZ-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS4-KZ-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-1/3 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-10 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-100 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-25 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-5 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6-EP-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6M8-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-CHS6MM-1 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6MM-10 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6MM-25 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS6MM-5 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-10 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-1-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-25 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-5 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-BU-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-EP-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-EP-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8-KZ-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8MM-1 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHS8MM-1/3 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-CHVCR4-1 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-CHVCR4-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-CHVCR4-KZ-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-CHVCR8-1 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-CHVCR8-1/3 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
