|
Swagelok Einschraubadapter, Edelstahl, 3/8 Zoll Rohrstutzen x 1/4 Zoll kegeliges ISO-Außengewinde
Referencia #: SS-6-TA-1-4RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
RectosOfrece transiciones fiables y estancas entre el tubo y los puertos roscados, diseñada para entornos críticos de sistemas de fluidos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Swagelok Einschraubadapter, Edelstahl, 3/8 Zoll Rohrstutzen x 1/4 Zoll kegeliges ISO-Außengewinde
Inicie la sesión o regístrese para ver los precios
Catálogos
Rectos
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-6-TA-1-4RT — Swagelok Einschraubadapter, Edelstahl, 3/8 Zoll Rohrstutzen x 1/4 Zoll kegeliges ISO-Außengewinde
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 316 스테인리스강 |
| Taladrado pasante | No |
| Proceso de Limpieza | 표준 세정 및 포장(SC-10) |
| Tamaño conexión 1 | 3/8인치 |
| Tipo de conexión 1 | 스웨즈락 튜브 어댑터 |
| Tamaño conexión 2 | 1/4인치 |
| Tipo de conexión 2 | 수나사 ISO 경사나사 |
| Limitador de Caudal | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Ver producto |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Ver producto |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Ver producto |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Ver producto |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Ver producto |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Ver producto |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
| SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
| SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | Ver producto |
| SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Ver producto |
| SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | Ver producto |
| SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | Ver producto |
| SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Ver producto |
| SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Ver producto |
| SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | Ver producto |
| SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Ver producto |
| SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Ver producto |
| SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | Ver producto |
| SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
| SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Ver producto |
| SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Ver producto |
| SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | Ver producto |
| SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | Ver producto |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | Ver producto |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | Ver producto |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | Ver producto |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Ver producto |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Ver producto |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Ver producto |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Ver producto |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | Ver producto |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | Ver producto |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | Ver producto |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | Ver producto |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Ver producto |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Ver producto |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | Ver producto |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | Ver producto |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | Ver producto |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Ver producto |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | Ver producto |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Ver producto |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Ver producto |
| SS-6-TA-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-6-TA-7-4RP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | Ver producto |
| SS-6-TA-7-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-6-TA-7-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | Ver producto |
| SS-6-TA-7-6RG | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-6-TA-7-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-6-TA-7-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-810-A-8ANF | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | 37° AN Rohrkonus | Ver producto |
| SS-8-MTA-1-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Ver producto |
| SS-8-MTA-1-4RS | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-8-MTA-1-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-8-MTA-7-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-8-MTA-7-4RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-8-MTA-7-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-8-MTA-7-8RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-8-TA-1-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | Ver producto |
| SS-8-TA-1-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Ver producto |
| SS-8-TA-1-4RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-8-TA-1-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-8-TA-1-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | Ver producto |
| SS-8-TA-1-6RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-8-TA-1-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-8-TA-1-6ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-8-TA-1-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Ver producto |
| SS-8-TA-1-8AN | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | 37° AN-Außengewinde | Ver producto |
| SS-8-TA-1-8RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Ver producto |
| SS-8-TA-1-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | Ver producto |
| SS-8-TA-1-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-8-TA-1-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | Ver producto |
| SS-8-TA-1-OR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Ver producto |
| SS-8-TA-7-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | Ver producto |
| SS-8-TA-7-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-8-TA-7-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-8-TA-7-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | Ver producto |
| SS-8-TA-7-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-8-TA-7-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-8-TA-7-8RG | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Ver producto |
| SS-8-TA-7-8RP | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | Ver producto |
| SS-8-TA-7-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
