|
Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 3/8 in. x 1/8 in. Tube OD
Part #: SS-601-PC-2
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 3/8 in. x 1/8 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-601-PC-2 — Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 3/8 in. x 1/8 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Port Connector |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Port Connector |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | View Product |
| B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | View Product |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | View Product |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | View Product |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | View Product |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | View Product |
| SS-12M1-PC-6M | 316 Stainless Steel | 12 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-12M1-PC-8M | 316 Stainless Steel | 12 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1611-PC | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | View Product |
| SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | View Product |
| SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | View Product |
| SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | View Product |
| SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | View Product |
| SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
| SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
| SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
| SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
| SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
| SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
| SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
| SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | View Product |
| SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | View Product |
| SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
| SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
