text.skipToContent text.skipToNavigation

Stainless Steel Medium Flow Metering Valve, 6 mm Swagelok Tube Fitting, Vernier Handle

Код изделия: SS-6MG-MM-MH

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.03
Flow Pattern 2-Way, Shutoff, Straight
Handle Style Vernier Handle
Maximum Temperature, °F (°C) 400 (204)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010203
eClass (5.1.4) 37010203
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141602
Straight Pattern, Medium-Flow

Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Medium Flow Metering Valve, 6 mm Swagelok Tube Fitting, Vernier Handle

Код изделия: SS-6MG-MM-MH
Посмотреть каталог

Добавить в избранное

Каталоги

Straight Pattern, Medium-Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Технические характеристики

SS-6MG-MM-MH — Stainless Steel Medium Flow Metering Valve, 6 mm Swagelok Tube Fitting, Vernier Handle

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.03
Flow Pattern 2-Way, Shutoff, Straight
Handle Style Vernier Handle
Maximum Temperature, °F (°C) 400 (204)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010203
eClass (5.1.4) 37010203
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141602
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
B-4MG Silver-Mist Chrome-Plated Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
B-6MG-MM Silver-Mist Chrome-Plated Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-2MG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-2MG4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Просмотр изделия
SS-2MG-MH 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-31RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-31RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-31RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-4MG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-4MG2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Просмотр изделия
SS-4MG-MH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-4MG-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Просмотр изделия
SS-6MG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-6MG-MM-BU 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-MGVR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Просмотр изделия
SS-MGVR4-MH 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Просмотр изделия

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.