|
Bolted Plastic Clamp Pipe Support Kit, 1 in. Pipe Size, Polypropylene Support Body
Art.-Nr.: 304-S5-PP-16P
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Bolted Plastic Clamp Pipe SupportDesigned to absorb vibration, clamp components resist chemicals and UV light, lessen stress on system parts, and simplify both installation and maintenance. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Bolted Plastic Clamp Pipe Support Kit, 1 in. Pipe Size, Polypropylene Support Body
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Bolted Plastic Clamp Pipe Support
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Technische Daten
304-S5-PP-16P — Bolted Plastic Clamp Pipe Support Kit, 1 in. Pipe Size, Polypropylene Support Body
| Attribute | Wert |
|---|---|
| Body Material | Polypropylene |
| Hardware Material | 304 Stainless Steel |
| Tube OD | 1 in. |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Rohr-AD
|
Länge
|
Biegeradius
|
|
|---|---|---|---|---|---|
| 304-S3-PP-8P | Polypropylene | 1/2 in. | - | - | Produkt anzeigen |
| 304-S5-PP-12P | Polypropylene | 3/4 in. | - | - | Produkt anzeigen |
| 304-S5-PP-20P | Polypropylene | 1 1/4 in. | - | - | Produkt anzeigen |
| 304-S6-PP-24P | Polypropylene | 1 1/2 in. | - | - | Produkt anzeigen |
| 304-S6-PP-32T | Polypropylene | 2 in. | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
