|
Connecteur mâle en acier inoxydable 316, tube à souder par emboîtement, diam. ext. 1/4 po x filetage NPT mâle 1/4 po
부품 번호: SS-4-TSW-1-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형다양한 합금으로 공급되는 특별 세정, UHP 및 일반산업용 스웨즈락 용접 피팅으로 신뢰할 수 있는 영구적 체결을 만들 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Connecteur mâle en acier inoxydable 316, tube à souder par emboîtement, diam. ext. 1/4 po x filetage NPT mâle 1/4 po
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-4-TSW-1-4 — Connecteur mâle en acier inoxydable 316, tube à souder par emboîtement, diam. ext. 1/4 po x filetage NPT mâle 1/4 po
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 연결구 1 종류 | 튜브 소켓 용접 |
| 연결구 2 크기 | 1/4인치 |
| 연결구 2 종류 | 수나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-12-TSW-6 | 316 Stainless Steel | 3/4 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | 제품 보기 |
| SS-16-TSW-6 | 316 Stainless Steel | 1 in. | Tube Socket Weld | 1 in. | Tube Socket Weld | 제품 보기 |
| SS-4-TSW-6 | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 1/4 in. | Tube Socket Weld | 제품 보기 |
| SS-4-TSW-7-2 | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 1/8 in. | Female NPT | 제품 보기 |
| SS-4-TSW-7-4 | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 1/4 in. | Female NPT | 제품 보기 |
| SS-6-TSW-1-4 | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 1/4 in. | Male NPT | 제품 보기 |
| SS-6-TSW-6 | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 3/8 in. | Tube Socket Weld | 제품 보기 |
| SS-6-TSW-7-4 | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 1/4 in. | Female NPT | 제품 보기 |
| SS-8-TSW-1-8 | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Male NPT | 제품 보기 |
| SS-8-TSW-6 | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Tube Socket Weld | 제품 보기 |
| SS-8-TSW-7-6 | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 3/8 in. | Female NPT | 제품 보기 |
| SS-8-TSW-7-8 | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Female NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
