|
Stainless Steel Swagelok Tube Fitting, Male Branch Tee, 8 mm Tube OD x 8 mm Tube OD x 1/4 in. Male NPT
型番: SS-8M0-3-4TTM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
TeesMale tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems. ログインまたは登録して価格を見る 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Tees
Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-8M0-3-4TTM — Stainless Steel Swagelok Tube Fitting, Male Branch Tee, 8 mm Tube OD x 8 mm Tube OD x 1/4 in. Male NPT
| 属性 | 値 |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 8 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 8 mm |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-400-3-4TMT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| B-400-3-4TTM | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-400-3TMT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| B-400-3TTM | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-810-3-8TMT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| B-810-3-8TTM | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| S-600-3TTM | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-1010-3TMT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-1010-3TTM | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-10M0-3TMT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-10M0-3TTM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-1210-3TMT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-3TST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-3TTM | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-1210-3TTS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-12M0-3-4TMT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-12M0-3-4TTM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-12M0-3-8TMT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-12M0-3-8TTM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-1610-3TMT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1610-3TTM | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-200-3-4TMT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-200-3-4TTM | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-200-3TMT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-200-3TTM | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-3-4TMT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-400-3-4TMTBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-400-3-4TRT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-400-3-4TTM | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-3-4TTR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-3TMT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-400-3TST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-400-3TTM | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-3TTS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-3-6TMT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-600-3-6TTM | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-3TMT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-600-3TST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-600-3TTM | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-3-4TMT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-6M0-3-4TTM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6M0-3-4TTR | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-6M0-3TMT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-6M0-3TTM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-810-3-4TMT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-810-3-4TTM | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-810-3-8TMT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-810-3-8TTM | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-810-3TMT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-810-3TST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-3TTM | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8M0-3-4TMT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
