text.skipToContent text.skipToNavigation

스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 6mm 튜브 OD x 1/8인치 암나사 NPT

Part #: SS-6-MTA-7-2

Specifications

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 6mm
Connection 1 Type 스웨즈락 튜브 어댑터
Connection 2 Size 1/8인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 6mm 튜브 OD x 1/8인치 암나사 NPT

Part #: SS-6-MTA-7-2
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-6-MTA-7-2 — 스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 6mm 튜브 OD x 1/8인치 암나사 NPT

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 6mm
Connection 1 Type 스웨즈락 튜브 어댑터
Connection 2 Size 1/8인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-1-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-TA-1-12ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-12W Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12-TA-1-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-12-TA-1-16ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-TA-1-8RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-7-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-12-TA-7-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12-TA-7-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-12-TA-7-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-A-16ANF Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® preensamblado 1 pulg. Hembra AN 37° View Product
SS-16-MTA-1-8 Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-MTA-1-8RS Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16-MTA-7-8RG Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-16-TA-1-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-16-TA-1-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-16-TA-1-16AN Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Macho AN 37° View Product
SS-16-TA-1-16RS Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-16-TA-1-16RT Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-16-TA-1-16ST Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16-TA-1-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-TA-7-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-16-TA-7-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-16-TA-7-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-18-MTA-1-12RS Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18-MTA-1-8RS Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18-MTA-7-8RG Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-1-TA-1-2 Acero inoxidable 316 1/16 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-200-A-2ANF Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Hembra AN 37° View Product
SS-200-A-4ANF Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-20-TA-1-20 Acero inoxidable 316 1 1/4 pulg. Adaptador a tubo Swagelok® 1 1/4 pulg. NPT macho View Product
SS-24-TA-1-24 Acero inoxidable 316 1 1/2 pulg. Adaptador a tubo Swagelok® preensamblado 1 1/2 pulg. NPT macho View Product
SS-2-TA-1-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-2-TA-1-2RS Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-2-TA-1-2ST Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-2-TA-1-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-2-TA-1-4RT Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-2-TA-1-OR Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-2-TA-7-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-2-TA-7-2RP Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-2-TA-7-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-32-TA-1-32 Acero inoxidable 316 2 pulg. Adaptador tubo Swagelok® preensamblado 2 pulg. NPT macho View Product
SS-400-A-4ANF Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-4-TA-1-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-4-TA-1-2RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4AN Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-4-TA-1-4RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4SC11 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4ST Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° View Product
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-6-MTA-1-6RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6-MTA-7-2RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle View Product
SS-6-MTA-7-4 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-6-MTA-7-4RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-MTA-7-4RJ Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage ISO femelle (RJ) View Product
SS-6-MTA-7-4RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle View Product
SS-6-MTA-7-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-6-MTA-7-6RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-MTA-7-8RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-TA-1-12 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-6-TA-1-2 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-6-TA-1-4 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-6-TA-1-4AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle View Product
SS-6-TA-1-4RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-4RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-6-TA-1-4ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-6-TA-1-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle View Product
SS-6-TA-1-6AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po AN 37° mâle View Product
SS-6-TA-1-6RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-6RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle View Product
SS-6-TA-1-6ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6-TA-1-8 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-6-TA-1-8RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN View Product
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-MTA-1-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-8-TA-1-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-TA-1-4RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-8-TA-1-6RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-8-TA-1-8AN 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 37° AN View Product
SS-8-TA-1-8RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-8ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8W 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-8-TA-1-OR 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-7-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-8-TA-7-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-TA-7-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-8-TA-7-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-8-TA-7-8RG 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-7-8RP 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행나사 View Product
SS-8-TA-7-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 경사나사 View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.