text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 1/2 in. x 1/4 in. Tube OD

型番: SS-810-6-4BT

仕様

属性 値
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 1/2 in. x 1/4 in. Tube OD

型番: SS-810-6-4BT
カタログを見る

お気に入りに追加する

カタログ

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

仕様

SS-810-6-4BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 1/2 in. x 1/4 in. Tube OD

属性 値
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
B-100-R-2 Latón 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® 製品を見る
B-1010-6-6 Latón 5/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 製品を見る
B-1010-6-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 製品を見る
B-10M0-6-6M Latón 10 mm Racor Swagelok® 6 mm Racor Swagelok® 製品を見る
B-1210-6-8 Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 製品を見る
B-1410-6-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® 製品を見る
B-200-6-1 Latón 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® 製品を見る
B-200-R-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® 製品を見る
B-300-R-4 Latón 3/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® 製品を見る
B-400-6-1 Latón 1/4 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® 製品を見る
B-400-6-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® 製品を見る
B-400-R-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® 製品を見る
B-500-6-4 Latón 5/16 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
B-600-6-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
B-600-R-10 Latón 3/8 pulg. Racor Swagelok® 5/8 pulg. Adaptador a tubo Swagelok® 製品を見る
B-600-R-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® 製品を見る
B-6M0-R-6 Latón 6 mm Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® 製品を見る
B-810-6-4 Latón 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
B-810-6-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 製品を見る
B-810-R-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® 製品を見る
B-8M0-R-6M Latón 8 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® 製品を見る
M-810-6-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
PFA-420-6-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® 製品を見る
PFA-620-6-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
PFA-820-6-4 PFA 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 製品を見る
PFA-820-6-6 PFA 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 製品を見る
SS-100-R-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® 製品を見る
SS-100-R-2BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® 製品を見る
SS-100-R-4 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® 製品を見る
SS-100-R-4BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® 製品を見る
SS-100-R-6M Acero inoxidable 316 1/16 pulg. Racor Swagelok® 6 mm Adaptador a tubo Swagelok® 製品を見る
SS-1010-6-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 製品を見る
SS-1010-6-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 製品を見る
SS-1010-R-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1010-R-16 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1010-R-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター 製品を見る
SS-10M0-61-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 製品を見る
SS-10M0-6-6M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 製品を見る
SS-10M0-6-8M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 製品を見る
SS-10M0-R-12M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ・アダプター 製品を見る
SS-10M0-R-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-10M0-R-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター 製品を見る
SS-10M0-R-6M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ・アダプター 製品を見る
SS-10M0-R-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター 製品を見る
SS-10M0-R-8M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ・アダプター 製品を見る
SS-1210-6-10 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 製品を見る
SS-1210-6-4 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 製品を見る
SS-1210-6-6 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 製品を見る
SS-1210-6-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 製品を見る
SS-1210-R-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1210-R-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1210-R-4 316ステンレス鋼 3/4 インチ Swagelok® チューブ継手 1/4 インチ Swagelok® チューブ・アダプター 製品を見る
SS-1210-R-6 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1210-R-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター 製品を見る
SS-12M0-6-10M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 製品を見る
SS-12M0-6-6M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 製品を見る
SS-12M0-6-8M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 製品を見る
SS-12M0-R-10M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-16M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-18M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-20M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 20 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-22M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 22 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-25M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 25 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-6 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-6M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター 製品を見る
SS-12M0-R-8M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ・アダプター 製品を見る
SS-1410-6-12 316 ステンレス鋼 7/8 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 製品を見る
SS-15M0-6-12M 316 ステンレス鋼 15 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 製品を見る
SS-1610-2R-16 316ステンレス鋼 1 インチ Swagelok® チューブ継手 1 インチ Swagelok® チューブ・アダプター 製品を見る
SS-1610-6-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 製品を見る
SS-1610-6-4 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 製品を見る
SS-1610-6-8 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 製品を見る
SS-1610-R-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1610-R-20 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 1/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-1610-R-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-1610-R-32 316 Stainless Steel 1 in. Swagelok® Tube Fitting 2 in. Pre-Swaged Swagelok® Tube Adapter 製品を見る
SS-1610-R-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-16M0-6-10M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 製品を見る
SS-16M0-6-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-16M0-R-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter 製品を見る
SS-18M0-6-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-18M0-R-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-18M0-R-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter 製品を見る
SS-18M0-R-22M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter 製品を見る
SS-18M0-R-25M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter 製品を見る
SS-2000-6-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-2000-R-24 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-200-6-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 製品を見る
SS-200-6-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 製品を見る
SS-200-R-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-6M 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-200-R-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-200-R-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-20M0-6-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-2400-6-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-25M0-6-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-25M0-6-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting 製品を見る
SS-25M0-R-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter 製品を見る
SS-2M0-R-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-300-6-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-300-R-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-300-R-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-3M0-6-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-3M0-R-10M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter 製品を見る
SS-3M0-R-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-3M0-R-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-3M0-R-6M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-3M0-R-6MBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-400-6-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 製品を見る
SS-400-6-1BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 製品を見る
SS-400-6-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-400-6-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-400-6-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting 製品を見る
SS-400-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-400-R-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-12M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter 製品を見る
SS-400-R-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-6M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-400-R-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-400-R-8M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter 製品を見る
SS-4M0-R-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-4M0-R-6M 316 Stainless Steel 4 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-500-6-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-500-R-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-600-6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 製品を見る
SS-600-6-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-600-6-2BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-600-6-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-600-6-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-600-6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting 製品を見る
SS-600-R-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-10M 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter 製品を見る
SS-600-R-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-600-R-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-6M0-6-1 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 製品を見る
SS-6M0-61-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 製品を見る
SS-6M0-61-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 製品を見る
SS-6M0-6-2M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 2 mm Swagelok®チューブ継手 製品を見る
SS-6M0-6-3M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 製品を見る
SS-6M0-6-3MBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 製品を見る
SS-6M0-6-4M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 製品を見る
SS-6M0-R-10M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-12M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-12MBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 製品を見る
SS-6M0-R-18M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-3M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-6M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター 製品を見る
SS-6M0-R-8M 316 ステンレス鋼 6 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ・アダプター 製品を見る
SS-810-6-2 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 製品を見る
SS-810-6-2BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 製品を見る
SS-810-6-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 製品を見る
SS-810-6-4SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 製品を見る
SS-810-6-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-810-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-810-R-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-12M 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter 製品を見る
SS-810-R-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-810-R-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
SS-8M0-6-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-8M0-6-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8M0-R-10M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter 製品を見る
SS-8M0-R-12M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter 製品を見る
SS-8M0-R-16M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter 製品を見る
SS-8M0-R-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-8M0-R-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter 製品を見る
SS-8M0-R-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter 製品を見る
SS-8M0-R-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter 製品を見る
T-400-6-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
T-600-6-4 PTFE 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。