text.skipToContent text.skipToNavigation
Hose Tag and Hose Cutter

Swagelok® Hose and Flexible Tubing Spare Parts and Accessories

Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.

View Spare Parts and Accessories

Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.

  • Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
  • Groove cutters allow efficient assembly of nylon and polyethylene tubing
  • Dependable, adjustable hose clamps and hose tags are also available
  • A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
  • Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)

Have questions about hose and flexible tubing accessories?

Contact Local Specialists

Hose and Flexible Tubing Spare Parts and Accessories Categories

Groove Cutters

Groove Cutters

Enable efficient assembly of nylon and polyethylene tubing for your applications with groove cutters.

Hose Clamps

Hose Clamps

Discover quality hose clamps for Swagelok hoses and flexible tubing. Browse our selection of reliable and durable spare parts for secure connections.

Hose Covers

Hose Covers

Choose from a variety of hose covers to provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

Hose Cutters

Hose Cutters

Find durable hose cutters for Swagelok hoses and PFA tubing. Explore our high-quality tools for precise and efficient hose cutting.

Hose Insulation

Hose Insulation

Keep system fluid inside the hose at desired temperature levels with optional hose insulation.

Catálogos de Manguera y Tubo Flexible

Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, las opciones y los accesorios.

Ingeniero de servicios de gestión de mangueras Swagelok

Servicios de Asesoramiento sobre Mangueras Swagelok®

Aprenda a mejorar sus procedimientos de selección, instalación, inspección y mantenimiento de mangueras para mejorar la vida útil y el rendimiento de las mismas, reduciendo los costes en el proceso.

Más Información Sobre la Gestión de las Mangueras

Recursos Swagelok Elaborados para Vd.

Manguera y Tubo Flexible Swagelok
3 pasos para la Seguridad en las Mangueras y la Reducción de Costes de Planta

La seguridad de las mangueras frecuentemente se obvia durante el mantenimiento de planta. Es importante prestar a las mangueras la atención que merecen—tanto las fugas como el desgaste normal pueden suponer riesgos para las instalaciones. Consulte estos consejos para evitar situaciones peligrosas y reducir los costes de planta.

Mantenimiento de Mangueras Industriales
El Plan de Mantenimiento de Mangueras Industriales que Puede Ahorrarle Mucho Dinero

Conocer los intervalos de sustitución de sus mangueras industriales puede ahorrarle en planta mucho dinero en costes de mantenimiento. Aprenda a evaluar sus sistemas y a desarrollar un plan de mantenimiento preventivo para gestionar el buen estado de sus mangueras.

consideraciones sobre los materiales de sustitución de las mangueras industriales
Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima

Al seleccionar manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima—la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.

Tipos de refuerzo para las mangueras industriales
Cómo Seleccionar el Refuerzo de Manguera Adecuado

Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.

This process may take several minutes. Please be patient and remain on the page.