Gewindefittings — Verbindungen — T-Stücke
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Gewindefittings — Verbindungen — T-Stücke
Supports three-way flow paths with a robust, pressure-rated design—ideal for branching pipe systems without compromising performance.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-4-T | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-8-T | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-12-T | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Ver producto |
| SS-16-T | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Ver producto |
| SS-2-MT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| SS-2-T | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| SS-4-MT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4-T | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4-T-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-6-MT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | Ver producto |
| SS-6-T | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Ver producto |
| SS-6-T-RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | Ver producto |
| SS-8-MT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8-T | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8-T-RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
