text.skipToContent text.skipToNavigation
PRV Series Proportional Safety-Relief Valves

Swagelok® Proportional Safety Relief Valves

PRV series proportional safety relief valves provide over-pressure protection with PED certification.

Connect to Learn More

PRV series proportional safety relief valves are available in five set spring pressure ranges and are factory-set, tested, locked, and tagged to ensure the desired setting. They open gradually as the pressure increases above the set pressure and close when system pressure falls below the set pressure.

In addition, PRV series relief valves are:

  • Certified to PED 2014/68/EU Category IV
  • CE-marked in accordance with the PED as a safety valve according to ISO-4126-1

Optional end connection adapters provide flexibility for installation in a variety of system setups.

Specifications

Working Pressures up to 6000 psig (413 bar)
Set Pressure 145 to 6000 psig (10.0 to 413 bar)
Seal Materials Fluorocarbon FKM and nitrile

Request Product Specifications

Proportional Safety Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

Swagelok training and education
Closing the Manufacturing Skills Gap with a Well-Trained Team

With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.