text.skipToContent text.skipToNavigation
Compact Gauge Valves

Swagelok® Compact Gauge Valves

Compact gauge valves enable fast, convenient gauge installation and maintenance in a lightweight package and compact footprint.

Reach Out to Learn More

Swagelok compact gauge valves are designed to provide gauge isolation and venting. They are composed of a stainless steel Swagelok 1 series needle valve (without panel nut) and an integral stainless steel Swagelok purge valve.

Designed for use with Swagelok pressure gauges with tube adapter end connections, Swagelok compact gauge valves enable easy dial alignment and reduce gauge installation time and cost. Swagelok tube fitting end connections also reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly, and 316 stainless steel construction offers durability and corrosion resistance.

Specifications

Working Pressure Up to 4000 psig (275 bar)
Temperature –65 to 600°F (–53 to 315°C)
Body Material 316 stainless steel
Packing Material PEEK
End Connections Type: Swagelok tube fitting
Size: 1/2 in., 12 mm

Connect to learn more about how Swagelok compact gauges valve can simplify gauge installation and maintenance.

Request Gauge Valve Information

Compact Gauge Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

世伟洛克为您精心准备的产品、服务和解决方案

流体系统的阀门选型
如何为您的工业流体系统选择合适的阀门

了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

减少化工和炼油行业中的逸散性泄漏
使用低泄漏阀门尽可能地降低逸散性泄漏的成本

逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。

沈鼓集团股份有限公司的一名员工使用由世伟洛克部件构建的流体系统
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?

了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

世伟洛克预设计子系统
小足迹,大影响:如何检测和防止压力表故障

学习识别仪表发生故障的迹象,避免对员工造成风险,并避免因维修而造成代价高昂的停机。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.