|
Rückschlagventil, Messing, einteilig, verstellbarer Druck, 1/4 Zoll NPT-Außengewinde, 0,21 bar bis 3,5 bar (3 bis 50 psig)
型番: B-4CPA2-3
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
圧力調節可能型一般用途、高純度用途において逆方向の流れを調節するスウェージロック逆止弁は、さまざまなクラッキング圧力調整可能型およびクラッキング圧力固定型をご用意しております。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
カタログ
圧力調節可能型
Presiones de servicio hasta 413 bar (6000 psig); Presiones de disparo ajustables y fijas; Variedad de conexiones finales; Materiales, acero inoxidable 316 y latón
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Afloje el tornillo de bloqueo girándolo en sentido antihorario; Introduzca la llave hexagonal por el tornillo de bloqueo hasta el tornillo de ajuste.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
仕様
B-4CPA2-3 — Rückschlagventil, Messing, einteilig, verstellbarer Druck, 1/4 Zoll NPT-Außengewinde, 0,21 bar bis 3,5 bar (3 bis 50 psig)
| 属性 | 値 |
|---|---|
| ボディ材質 | Messing |
| 洗浄プロセス | Standardreinigung und -verpackung (SC-10) |
| コネクション1 サイズ | 1/4 Zoll |
| コネクション1 タイプ | NPT Außengewinde |
| コネクション2 サイズ | 1/4 Zoll |
| コネクション2 タイプ | NPT Außengewinde |
| クラッキング圧力範囲 | 0,21 bis 3,5 bar (3 bis 50 psig) ( 0,021 bis 0,35 MPa) |
| 最大Cv | 0.35 |
| Oリング材質 | Buna-N |
| 室温における最高使用圧力 | 206 BAR bei 37 °C /3000 PSIG bei 100 °F |
| 表面仕上げ | Standard |
| 試験 | Keine optionalen Prüfungen |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-4CA-3 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| B-4CPA2-150 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| B-4CPA2-350 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 製品を見る |
| B-4CPA2-50 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| B-4CPA4-3 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| B-8CPA2-150 | 황동 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| B-8CPA2-50 | 황동 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-4CA-150 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-4CA-3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-4CA-350 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-4CA-50 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-4CA-KZ-3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-4CA-VCR-150 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-4CA-VCR-3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-4CA-VCR-50 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-4CPA2-150 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-4CPA2-3 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-4CPA2-350 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-4CPA2-50 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-4CPA2-RT-3 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-4CPA2-RT-50 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-4CPA4-150 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-4CPA4-3 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-4CPA4-50 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-6CA-MM-3 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-8CA-MM-3 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-8CPA2-150 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-8CPA2-3 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-8CPA2-350 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-8CPA2-50 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-8CPA2-DR-50 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-RT-3 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.