text.skipToContent text.skipToNavigation

Válvula de fuelle de conmutación de acero inox., 1/4 pulg. Swagelok VCR, Actuador neumático Retorno por Muelle

Part #: SS-4BY-V35-1C

Specifications

Attribute Value
Actuator Model 1 Series
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Gasket with metal seat
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) W/Female Nut
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/Female Nut
Connection 3 Size 1/4 in.
Connection 3 Type Face Seal (Metal Gasket) W/Female Nut
Flow Pattern Straight (3-way)
Gasket PTFE-Coated 316 SS Gasket
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 150 PSIG /93°C @ 10.3 BAR
Minimum Temperature, °F (°C) 0 (-18)
Room Temperature Pressure Rating 150 PSIG @ 100°F /10.3 BAR @ 37°C
Service Class General
Stem Tip Material Fluorocarbon FKM
Stem Type Switching
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Válvula de fuelle de conmutación de acero inox., 1/4 pulg. Swagelok VCR, Actuador neumático Retorno por Muelle

Part #: SS-4BY-V35-1C
View Catalog

Add To Favorites

Catalogs

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-4BY-V35-1C — Válvula de fuelle de conmutación de acero inox., 1/4 pulg. Swagelok VCR, Actuador neumático Retorno por Muelle

Attribute Value
Actuator Model 1 Series
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Gasket with metal seat
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) W/Female Nut
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/Female Nut
Connection 3 Size 1/4 in.
Connection 3 Type Face Seal (Metal Gasket) W/Female Nut
Flow Pattern Straight (3-way)
Gasket PTFE-Coated 316 SS Gasket
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 150 PSIG /93°C @ 10.3 BAR
Minimum Temperature, °F (°C) 0 (-18)
Room Temperature Pressure Rating 150 PSIG @ 100°F /10.3 BAR @ 37°C
Service Class General
Stem Tip Material Fluorocarbon FKM
Stem Type Switching
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.