Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, with Actuator
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, with Actuator
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
High-Flow, Springless Diaphragm Valves, DF Series
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
6LV-DFBW6-P-C | 316L VAR | 3/8 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | Ver producto |
6LV-DFBW8-P-C | 316L VAR | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | Ver producto |
6LV-DFFR8-P-C | 316L VAR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
6LV-DFHFR4-P-C | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | Ver producto |
6LV-DFHFR4-P-O | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | Ver producto |
6LV-DFMR8-P-C | 316L VAR | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.