Sealants — Pipe Thread Sealants
Your local authorized Swagelok sales and service center may have additional options.
-
Sealants — Pipe Thread Sealants — Cinta de PTFE
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576 pulg. (6,4 x 1463 cm) Temperaturas hasta 232 ºC (450 ºF) - - - MS-STR-8 1/2 x 288 pulg. (12,7 x 732 cm) Temperaturas hasta 232 ºC (450 ºF) - - - -
Sealants — Pipe Thread Sealants — Sellante para Roscas sin PTFE
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ –53 a 148 ºC (–65 a 300 ºF) - - - -
Sealants — Pipe Thread Sealants — Sellante anaeróbico para roscas SWAK®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 250 cm³ –53 a 176 ºC (–65 a 350 ºF) - - - MS-PTS-50 50 cm³ –53 a 176 ºC (–65 a 350 ºF) - - - MS-PTS-6 6 cm³ –53 a 176 ºC (–65 a 350 ºF) - - -
Product Availability by Store Location
Hours