text.skipToContent text.skipToNavigation
Swagelok SWAK Pipe Thread Sealant

Swagelok® Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.

View Sealants

Swagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.

  • Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
  • Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
  • Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)

Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.

Have questions about thread sealants?

Contact Local Specialists

Categorías de Sellantes

Sellante para Roscas

Sellante para Roscas

Los sellantes para roscas son compatibles con un amplio rango de productos químicos, lo que permite un cierre estanco en una gran variedad de aplicaciones.

Tapones

Tapones

Los tapones para tubo para intercambiadores de calor cierran los extremos de los tubos con fugas, ofreciendo un uso más prolongado del intercambiador.

Sealants Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Des ressources Swagelok sélectionnées pour vous

Services de détection des fuites de gaz comprimé Swagelok
Études de cas sur la détection des fuites

Nos spécialistes des systèmes fluides – qui possèdent une solide expertise technique et une grande connaissance des applications – aident régulièrement des clients de Swagelok à déceler, traiter et prévenir les fuites dans leurs systèmes fluides. Découvrez quels ont été les bénéfices d’une telle intervention pour ces clients.

Réparation des fuites dans des systèmes fluides
Causes courantes et coût des fuites dans les systèmes fluides

La plus petite fuite peut devenir un problème lorsqu’on a la charge de préserver la sécurité et la rentabilité d’une installation industrielle. Découvrez comment et pourquoi des fuites se produisent, comment les localiser, quels tests effectuer pour confirmer leur présence et comment élaborer une stratégie pour remédier au problème et les limiter dans l’ensemble des installations.

Des fuites courantes dans les systèmes fluides des usines de pneumatiques
Lutter contre les fuites courantes dans les systèmes fluides des usines de pneumatiques

Les fabricants de pneus peuvent s’habituer aux fuites dans la tuyauterie de leurs process, mais ces fuites peuvent constituer un danger pour la sécurité du personnel et nuire à la rentabilité de l’entreprise. Découvrez comment détecter et réparer des fuites courantes dans une usine.

Сервисы Swagelok по выявлению утечек на объекте
Как избежать утечек в системе: Важно подготовить трубки

Эффективность монтажа трубных фитингов зависит от многих факторов, но одним из самых главных является надлежащая подготовка перед монтажом. Узнайте, как избежать дорогостоящих и опасных утечек, исключив поврежденные или неправильно отрезанные трубки и заусенцы.

This process may take several minutes. Please be patient and remain on the page.