스웨즈락 VCO® O-링 면 밀폐 피팅
VCO® O-링 면 밀폐 피팅은 쉽게 조립할 수 있어 설치 시간을 줄이면서 공간 제약이 있는 곳에 설치할 수 있습니다. 이 피팅은 고압에서 높은 진공에 이르기까지 또 광범위한 온도 범위에 걸쳐 사용하기에 적합합니다.
View VCO® O-Ring Face Seal FittingsSwagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.
Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.
Need assistance with fittings selection?
Catégories

Connecteurs femelles
Disponibles dans des dimensions diverses, les connecteurs femelles avec raccord VCO à une extrémité créent un joint étanche qui résiste à la fatigue par vibrations.

Connecteurs mâles
Ces connecteurs mâles possèdent un joint torique maintenu dans une rainure située sur la face du connecteur et qui va créer un joint étanche en venant s’appuyer contre la surface de l’embout.

Embouts
Ces embouts viennent comprimer le joint torique pour assurer une étanchéité parfaite et la déformation nécessaire au bon fonctionnement du joint.

Passe-cloisons
Conçus pour s’adapter à des espaces divers, ces raccords passe-cloison créent un joint étanche au vide sur une large plage de température.

Pièces détachées et accessoires
Assurez-vous d’une fiabilité et de performances optimales pour vos systèmes fluides avec nos composants de qualité.

Unions
Raccords union à étanchéité de surface avec joint torique VCO® – tés, coudes à 90°, droits – pour former des raccordements étanches dans des applications critiques. Disponibles dans plusieurs matériaux et diamètres.
VCO O링 면 밀폐 피팅 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
Dimensions de 1/8 à 1 po, Acier inoxydable 316 ou 316L, Raccords pour tubes, NPT, filetage SAE et à souder

스웨즈락® 튜브 피팅의 장점
스웨즈락 튜브 피팅은 입증된 구조, 정밀한 제조 및 탁월한 원자재를 특징으로 하여 안전성과 신뢰성에 대한 최고의 기대치를 충족하도록 설계되었습니다.
장점 발견Swagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.