text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread

Part #: SS-12-TA-1-16ST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1 5/16-12 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141622
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread

Part #: SS-12-TA-1-16ST
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-12-TA-1-16ST — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 1 5/16-12 in. Male SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1 5/16-12 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141622
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 po Adaptateur pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
B-10-MTA-1-4RS Laiton 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
B-10-TA-1-8 Laiton 5/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
B-12-MTA-1-4RS Laiton 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
B-12-TA-1-12 Laiton 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
B-400-A-4ANF Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Évasement 37° femelle View Product
B-4-TA-1-2 Laiton 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
B-4-TA-1-4 Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
B-4-TA-7-4 Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
B-4-TA-7-6 Laiton 1/4 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle View Product
B-6-TA-1-4 Laiton 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
B-6-TA-7-4 Laiton 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
B-8-MTA-1-4RS Laiton 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
B-8-TA-1-8 Laiton 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
B-8-TA-7-6 Laiton 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle View Product
B-8-TA-7-8 Laiton 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
S-6-TA-1-4 Acier au carbone 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-10-MTA-1-4 Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-10-MTA-1-4RS Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-10-MTA-1-4RT Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-10-MTA-1-6 Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle View Product
SS-10-MTA-1-6RS Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle View Product
SS-10-MTA-1-6RT Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle View Product
SS-10-MTA-1-8 Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-10-MTA-1-8RS Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-10-MTA-7-4 Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-10-MTA-7-4RG Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-10-MTA-7-4RT Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-10-MTA-7-8 Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-10-MTA-7-8RG Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-10-TA-1-10ST Acier inoxydable 316 5/8 po Adaptateur pour tube Swagelok® 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-10-TA-1-8 Acier inoxydable 316 5/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-10-TA-7-8 Acier inoxydable 316 5/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-1210-A-12ANF Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° femelle View Product
SS-12-MTA-1-4 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-12-MTA-1-4RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-12-MTA-1-4RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-12-MTA-1-6RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle View Product
SS-12-MTA-1-6RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle View Product
SS-12-MTA-1-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-12-MTA-1-8RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-12-MTA-1-8RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle View Product
SS-12-MTA-7-4 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-12-MTA-7-4RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12-MTA-7-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-12-MTA-7-8RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12-MTA-7-8RP Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle View Product
SS-12-TA-1-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-12-TA-1-12AN Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° mâle View Product
SS-12-TA-1-12RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle View Product
SS-12-TA-1-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage conique ISO mâle View Product
SS-12-TA-1-12ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-12-TA-1-12W Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout à souder mâle View Product
SS-12-TA-1-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle View Product
SS-12-TA-1-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-12-TA-1-8RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-12-TA-7-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-12-TA-7-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Taraudage conique ISO View Product
SS-12-TA-7-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle View Product
SS-12-TA-7-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-1610-A-16ANF Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® préserti 1 po Évasement 37° femelle View Product
SS-16-MTA-1-8 Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-16-MTA-1-8RS Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16-MTA-7-8RG Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-16-TA-1-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-16-TA-1-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle View Product
SS-16-TA-1-16AN Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po AN 37° mâle View Product
SS-16-TA-1-16RS Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage cylindrique ISO mâle View Product
SS-16-TA-1-16RT Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage conique ISO mâle View Product
SS-16-TA-1-16ST Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-16-TA-1-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-16-TA-7-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-16-TA-7-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle View Product
SS-16-TA-7-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-18-MTA-1-12RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle View Product
SS-18-MTA-1-8RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-18-MTA-7-8RG Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-1-TA-1-2 Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-200-A-2ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po AN 37° femelle View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN View Product
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.