|
Raccord à étanchéité de surface VCR en acier inoxydable 316, embout borgne 3/4 po
Part #: SS-12-VCR-3-BL
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsGland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Raccord à étanchéité de surface VCR en acier inoxydable 316, embout borgne 3/4 po
Log in or Register to view price
Catalogs
Glands
Dimensions : 6 à 18 mm et 1/16 à 1 po.; Aciers inoxydables haute pureté; Le modèle original, la marque VCR authentique
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Ce document spécifie les lignes directrices suivies par Swagelok pour la fabrication de produits très haute pureté polis électrolytiquement (UHP). Ce document ne suffit pas à lui seul.
Specifications
SS-12-VCR-3-BL — Raccord à étanchéité de surface VCR en acier inoxydable 316, embout borgne 3/4 po
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37029290 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/4 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 po | Embout à étanchéité de surface VCR® haut débit avec joint métallique | 3/8 po | Tube à souder bout à bout | View Product |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-8-VCR-3-8TB3P | 316L VIM VAR | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/2 po | Tube à souder bout à bout | View Product |
| 6LVV-8-VCR-3-8TB7P | 316L VIM VAR | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/2 po | Tube à souder bout à bout | View Product |
| SS-10-VCR-3 | Acier inoxydable 316 | 5/8 po | Embout à étanchéité de surface VCR® avec joint métallique | 5/8 po | Tube à souder par emboîtement | View Product |
| SS-12-VCR-3 | Acier inoxydable 316 | 3/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/4 po | Tube à souder par emboîtement | View Product |
| SS-12-VCR-3-12MTW | Acier inoxydable 316 | 3/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/4 po | Mâle, à souder | View Product |
| SS-12-VCR-3-12TA | Acier inoxydable 316 | 3/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-16-VCR-3 | Acier inoxydable 316 | 1 po | Embout à étanchéité de surface VCR® avec joint métallique | 1 po | Tube à souder par emboîtement | View Product |
| SS-16-VCR-3-16MTW | Acier inoxydable 316 | 1 po | Embout à étanchéité de surface VCR® avec joint métallique | 1 po | Mâle, à souder | View Product |
| SS-1-VCR-3 | Acier inoxydable 316 | 1/16 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/16 po | Tube à souder par emboîtement | View Product |
| SS-2-VCR-3 | Acier inoxydable 316 | 1/8 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/8 po | Tube à souder par emboîtement | View Product |
| SS-2-VCR-3-2MTW | Acier inoxydable 316 | 1/8 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/8 po | Mâle, à souder | View Product |
| SS-2-VCR-3-2TA | Acier inoxydable 316 | 1/8 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/8 po | Adaptateur pour tube Swagelok® | View Product |
| SS-2-VCR-3-BL | Acier inoxydable 316 | 1/8 po | Embout borgne (non percé) pour raccord VCR® | - | - | View Product |
| SS-4-VCR-3 | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Tube à souder par emboîtement | View Product |
| SS-4-VCR-3-2MTW | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/8 po | Mâle, à souder | View Product |
| SS-4-VCR-3-2TSW | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/8 po | Tube à souder par emboîtement | View Product |
| SS-4-VCR-3-4MTW | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Mâle, à souder | View Product |
| SS-4-VCR-3-4TA | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4-VCR-3-6MTA | Acier inoxydable 316 | 1/4 po | Embout à étanchéité de surface VCR® avec joint métallique | 6 mm | Adaptateur pour tube Swagelok® | View Product |
| SS-4-VCR-3-BL | Acier inoxydable 316 | 1/4 po | Embout borgne (non percé) pour raccord VCR® | - | - | View Product |
| SS-6-VCR-3 | Acier inoxydable 316 | 3/8 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/8 po | Tube à souder par emboîtement | View Product |
| SS-8-VCR-3 | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/2 po | Tube à souder par emboîtement | View Product |
| SS-8-VCR-3-4MTW | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Mâle, à souder | View Product |
| SS-8-VCR-3-4TSW | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/4 po | Tube à souder par emboîtement | View Product |
| SS-8-VCR-3-6MTW | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/8 po | Mâle, à souder | View Product |
| SS-8-VCR-3-6TA | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 3/8 po | Adaptateur pour tube Swagelok® | View Product |
| SS-8-VCR-3-8MTW | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/2 po | Mâle, à souder | View Product |
| SS-8-VCR-3-8TA | Acier inoxydable 316 | 1/2 po | Embout à étanchéité de surface VCR® avec joint métallique | 1/2 po | Adaptateur pour tube Swagelok® | View Product |
| SS-8-VCR-3-BL | Acier inoxydable 316 | 1/2 po | Embout borgne (non percé) pour raccord VCR® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.