|
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
Part #: SS-8BK-VCR-1C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, with ActuatorIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
F Pressions de service jusqu’à 68,9 bar (1000 psig); Températures jusqu’à 482°C (900°F); Raccordements d’extrémité de 6, 10, et 12 mm et de 1/4, 3/8, 1/2 et 3/4 po; Matériaux : laiton, acier inoxydable et alliage 400
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Specifications
SS-8BK-VCR-1C — Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
| Attribute | Value |
|---|---|
| Actuator Model | 1 Series |
| Actuator Operation Mode | Normally Closed Spring Return |
| Actuator Type | Pneumatic |
| Bellows Material | 321 Stainless Steel |
| Body Material | 316 Stainless Steel |
| Body Seal | Gasket with soft seat |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| CV Maximum | 0.96 |
| Flow Pattern | Straight (2-way) |
| Gasket | PTFE-Coated 316 SS Gasket |
| Maximum Temperature, °F (°C) | 200 (93) |
| Max Temperature Pressure Rating | 200°F @ 125 PSIG /93°C @ 8.6 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Room Temperature Pressure Rating | 125 PSIG @ 100°F /8.6 BAR @ 37°C |
| Service Class | General |
| Stem Tip Material | PCTFE |
| Stem Type | Conical |
| Surface Finish | Standard |
| Testing | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10BK-MM-1C | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-12BK-MM-1C | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-4BK-1C | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4BK-1O | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4BK-V51-1C | Acier inoxydable 316 | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| SS-4BK-V51-1CM | Acier inoxydable 316 | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| SS-4BK-VCR-1C | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-6BK-1C | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6BK-1O | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6BK-MM-1C | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6BK-MM-1O | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6BK-TW-1C | Acier inoxydable 316 | 3/8 po | Tube à souder par emboîtement | 1/2 po | Tube à souder bout à bout | View Product |
| SS-8BK-1C | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8BK-1O | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8BK-VCR-1O | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-8BK-VCRVP-1C | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.