Leak Detectors, Lubricants, and Sealants
Leak detectors, lubricants and sealants available:
- Snoop® liquid leak detectors
- Goop™ thread lubricants
- SWAK™, PTFE tape, and PTFE-free pipe thread sealants
Your local authorized Swagelok sales and service center may have additional options.
-
밀폐제 — 파이프 나사 밀폐제 — PTFE 테이프
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576인치(6.4 x 1463cm) 최대 온도 450°F(232°C) - - - MS-STR-8 1/2 x 288인치(12.7 x 732cm) 최대 온도 450°F(232°C) - - - -
밀폐제 — 파이프 나사 밀폐제 — PTFE-없는 파이프 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50cm³ –65 ~ 300°F(–53 ~ 148°C) - - - -
밀폐제 — 파이프 나사 밀폐제 — SWAK™ 혐기성 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 (250cm³) –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-50 50cm³ –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-6 6cm³ –65 ~ 350°F(–53 ~ 176°C) - - - -
Sealants — Tube Plugs — 열교환기 튜브 플러그
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeB-12TP-15-20 - - 황동 3/4인치 15 - 20 SS-12TP-15-20 - - 316 스테인리스강 3/4인치 15 - 20
Product Availability by Store Location
Hours