text.skipToContent text.skipToNavigation

Entlüftungsventil, C-Stahl, 1/4 Zoll NPT-Außengewinde

Part #: S-4P-4M

Specifications

Attribute Value
Body Material Kohlenstoffstahl
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type NPT Außengewinde
Handle Style Gerändelt
eClass (4.1) 37010264
eClass (5.1.4) 27293301
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141658
UNSPSC (17.1001) 40183109
Purge Valve, Straight Pattern

Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Entlüftungsventil, C-Stahl, 1/4 Zoll NPT-Außengewinde

Part #: S-4P-4M
View Catalog

Add To Favorites

Catalogs

Purge Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.

Specifications

S-4P-4M — Entlüftungsventil, C-Stahl, 1/4 Zoll NPT-Außengewinde

Attribute Value
Body Material Kohlenstoffstahl
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type NPT Außengewinde
Handle Style Gerändelt
eClass (4.1) 37010264
eClass (5.1.4) 27293301
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141658
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4P-2M Латунь 1/8 дюйма Наруж. резьба NPT - - View Product
B-4P-4M Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-4P-4M-MP-SC11 Brass 1/4 in. Male NPT - - View Product
B-4P-6M Brass 3/8 in. Male NPT - - View Product
SS-4P-2M 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-4P-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-4P-4M 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4P-4T 316 Stainless Steel 1/4 in. Tube Stub - - View Product
SS-4P-6M 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-4PM2RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - View Product
SS-4PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-4PST4 316 Stainless Steel 7/16-20 in. Male UNF Thread - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.