|
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 3785 cm3 (1 Gal.), 1800 psig (124 bar)
부품 번호: 304L-HDF4-1GAL
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
DOT-Compliant CylindersAchieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 3785 cm3 (1 Gal.), 1800 psig (124 bar)
로그인 또는 회원가입하여 가격 보기
카탈로그
DOT-Compliant Cylinders
Объем от 10 до 3785 см3 (1 галлон), Рабочее давление до 344 бар (5000 фунтов на кв. дюйм, ман.), Нержавеющая сталь 304L и 316L и сплав 400
Features: Step-by-step identification procedure for threads and end connections.
사양
304L-HDF4-1GAL — 304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 3785 cm3 (1 Gal.), 1800 psig (124 bar)
| 속성 | 값 |
|---|---|
| Body Material | 304L Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female NPT |
| Cylinder Volume/Info | 3785 cm3 |
| Maximum Temperature, °F (°C) | 800 (426) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Testing | DOT-3A |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 41111636 |
| UNSPSC (15.1) | 41111636 |
| UNSPSC (17.1001) | 40173303 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 304L-HDF2-40 | Нержавеющая сталь 304L | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-1000 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-1000T | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-150 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-2250 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-300 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-300-T | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-400 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-50 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-500 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-500-T | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF4-75 | Нержавеющая сталь 304L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF8-1000 | Нержавеющая сталь 304L | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF8-1GAL | Нержавеющая сталь 304L | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| 304L-HDF8-2250 | Нержавеющая сталь 304L | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| 316L-50DF4-150 | Нержавеющая сталь 316L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 316L-50DF4-300 | Нержавеющая сталь 316L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 316L-50DF4-500 | Нержавеющая сталь 316L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 316L-HDF4-1000 | Нержавеющая сталь 316L | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| 316L-HDF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| 316L-HDF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| 316L-HDF4-300-12457 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| 316L-HDF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.