|
Vorderer Klemmring, Alloy 400/ R-405, für 3/8 Zoll Swagelok Rohrverschraubung
부품 번호: M-603-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
전위 페럴견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Vorderer Klemmring, Alloy 400/ R-405, für 3/8 Zoll Swagelok Rohrverschraubung
로그인 또는 회원가입하여 가격 보기
카탈로그
전위 페럴
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Выбор трубок; Обработка трубок; Эксплуатация с газовой средой; Установка трубки; Таблицы рекомендуемого допустимого рабочего давления
В настоящем документе изложены инструкции, используемые компанией Swagelok® и ее поставщиками, чтобы обеспечить соответствие требованиям к чистоте продуктов, предусмотренным стандартом ASTM G93, уровень C. Его сфера применения ограничена компонентами системы, соприкасающимися со средой. Настоящий документ необходимо использовать в сочетании с каталогами продуктов, техническими бюллетенями и отчетами.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
M-603-1 — Vorderer Klemmring, Alloy 400/ R-405, für 3/8 Zoll Swagelok Rohrverschraubung
| 속성 | 값 |
|---|---|
| 몸체 재질 | Alloy 400/R-405 |
| 세정 공정 | Standardreinigung und -verpackung (SC-10) |
| 연결구 1 크기 | 3/8 Zoll |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37070708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super-Duplex-Edelstahl | 3/4 Zoll | - | - | - | 제품 보기 |
| 2507-403-1 | Super-Duplex-Edelstahl | 1/4 Zoll | - | - | - | 제품 보기 |
| 2507-603-1 | Super Duplex Edelstahl | 3/8 Zoll | - | - | - | 제품 보기 |
| 2507-813-1 | Super Duplex Edelstahl | 1/2 Zoll | - | - | - | 제품 보기 |
| 6MO-813-1 | 6-Moly | 1/2 Zoll | - | - | - | 제품 보기 |
| 825-403-1 | Alloy 825 | 1/4 Zoll | - | - | - | 제품 보기 |
| B-203-1 | Messing | 1/8 Zoll | - | - | - | 제품 보기 |
| B-403-1 | Messing | 1/4 Zoll | - | - | - | 제품 보기 |
| B-603-1 | Messing | 3/8 Zoll | - | - | - | 제품 보기 |
| HC-203-1 | Alloy C-276 | 1/8 Zoll | - | - | - | 제품 보기 |
| HC-403-1 | Alloy C-276 | 1/4 Zoll | - | - | - | 제품 보기 |
| HC-603-1 | Alloy C-276 | 3/8 Zoll | - | - | - | 제품 보기 |
| HC-813-1 | Alloy C-276 | 1/2 Zoll | - | - | - | 제품 보기 |
| INC-403-1 | Alloy 600 | 1/4 Zoll | - | - | - | 제품 보기 |
| M-813-1 | Alloy 400/R-405 | 1/2 Zoll | - | - | - | 제품 보기 |
| NY-1213-1 | Nylon | 3/4 Zoll | - | - | - | 제품 보기 |
| NY-1613-1 | Nylon | 1 Zoll | - | - | - | 제품 보기 |
| NY-403-1 | Nylon | 1/4 Zoll | - | - | - | 제품 보기 |
| NY-603-1 | Nylon | 3/8 Zoll | - | - | - | 제품 보기 |
| NY-813-1 | Nylon | 1/2 Zoll | - | - | - | 제품 보기 |
| PFA-423-1 | PFA➄ | 1/4 Zoll | - | - | - | 제품 보기 |
| PFA-823-1 | PFA➄ | 1/2 Zoll | - | - | - | 제품 보기 |
| S-1213-1 | Kohlenstoffstahl | 3/4 Zoll | - | - | - | 제품 보기 |
| S-1613-1 | Kohlenstoffstahl | 1 Zoll | - | - | - | 제품 보기 |
| SS-1013-1 | Edelstahl 316 | 5/8 Zoll | - | - | - | 제품 보기 |
| SS-103-1 | Edelstahl 316 | 1/16 Zoll | - | - | - | 제품 보기 |
| SS-103-1-B1000 | Edelstahl 316 | 1/16 Zoll | - | - | - | 제품 보기 |
| SS-10M3-1 | Edelstahl 316 | 10 mm | - | - | - | 제품 보기 |
| SS-1213-1 | Edelstahl 316 | 3/4 Zoll | - | - | - | 제품 보기 |
| SS-12M3-1 | Edelstahl 316 | 12 mm | - | - | - | 제품 보기 |
| SS-1413-1 | Edelstahl 316 | 7/8 Zoll | - | - | - | 제품 보기 |
| SS-14M3-1 | Edelstahl 316 | 14 mm | - | - | - | 제품 보기 |
| SS-15M3-1 | Edelstahl 316 | 15 mm | - | - | - | 제품 보기 |
| SS-1613-1 | Edelstahl 316 | 1 Zoll | - | - | - | 제품 보기 |
| SS-16M3-1 | 316 스테인리스강 | 16mm | - | - | - | 제품 보기 |
| SS-18M3-1 | 316 스테인리스강 | 18mm | - | - | - | 제품 보기 |
| SS-2003-1 | 316 스테인리스강 | 1 1/4인치 | - | - | - | 제품 보기 |
| SS-203-1 | 316 스테인리스강 | 1/8인치 | - | - | - | 제품 보기 |
| SS-20M3-1 | 316 스테인리스강 | 20mm | - | - | - | 제품 보기 |
| SS-22M3-1 | 316 스테인리스강 | 22mm | - | - | - | 제품 보기 |
| SS-2403-1 | 316 스테인리스강 | 1 1/2인치 | - | - | - | 제품 보기 |
| SS-25M3-1 | 316 스테인리스강 | 25mm | - | - | - | 제품 보기 |
| SS-28M3-1 | 316 스테인리스강 | 28mm | - | - | - | 제품 보기 |
| SS-2M3-1 | 316 스테인리스강 | 2mm | - | - | - | 제품 보기 |
| SS-303-1 | 316 스테인리스강 | 3/16인치 | - | - | - | 제품 보기 |
| SS-3203-1 | 316 스테인리스강 | 2인치 | - | - | - | 제품 보기 |
| SS-3M3-1 | 316 스테인리스강 | 3mm | - | - | - | 제품 보기 |
| SS-403-1 | 316 스테인리스강 | 1/4인치 | - | - | - | 제품 보기 |
| SS-4M3-1 | 316 스테인리스강 | 4mm | - | - | - | 제품 보기 |
| SS-503-1 | 316 스테인리스강 | 5/16인치 | - | - | - | 제품 보기 |
| SS-603-1 | 316 스테인리스강 | 3/8인치 | - | - | - | 제품 보기 |
| SS-6M3-1 | 316 스테인리스강 | 6mm | - | - | - | 제품 보기 |
| SS-813-1 | 316 스테인리스강 | 1/2인치 | - | - | - | 제품 보기 |
| SS-8M3-1 | 316 스테인리스강 | 8mm | - | - | - | 제품 보기 |
| T-1213-1 | PTFE | 3/4인치 | - | - | - | 제품 보기 |
| T-12M3-1 | PTFE | 12mm | - | - | - | 제품 보기 |
| T-1613-1 | PTFE | 1인치 | - | - | - | 제품 보기 |
| T-203-1 | PTFE | 1/8인치 | - | - | - | 제품 보기 |
| T-303-1 | PTFE | 3/16인치 | - | - | - | 제품 보기 |
| T-3M3-1 | PTFE | 3mm | - | - | - | 제품 보기 |
| T-403-1 | PTFE | 1/4인치 | - | - | - | 제품 보기 |
| T-503-1 | PTFE | 5/16인치 | - | - | - | 제품 보기 |
| T-6M3-1 | PTFE | 6 mm | - | - | - | 제품 보기 |
| T-813-1 | PTFE | 1/2 Zoll | - | - | - | 제품 보기 |
| T-8M3-1 | PTFE | 8 mm | - | - | - | 제품 보기 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.