Swagelok® PTFE and PFA Core Hose
Swagelok PTFE and PFA core hoses’ long life, high flexibility, strong chemical resistance, enhanced permeation resistance, and ease of cleaning make them ideal choices for controlling costs in a broad range of general and specialty applications.
View PTFE and PFA Core HosesSwagelok PTFE and PFA hoses are available in smooth bore, convoluted, and hybrid options to meet varying cleanliness, flexibility, and permeation resistance needs. All Swagelok PTFE and PFA hoses are pressure tested to ensure they meet our strict quality standards. Select hoses can be constructed with carbon black filled core materials to provide static dissipation.
PTFE hoses can be heat-treated, or “sintered”, to improve permeation resistance, reducing costs and safety risks related to gas leaks. We offer slow-sintered or post-sintered options that limit gas leakage substantially better than non-sintered hoses, and our post-sintered hoses’ gas permeation resistance is among the best in the industry.
Swagelok PFA hoses’ smooth-bore core and flexibility make them ideal for sanitary applications. A smooth inner wall provides less restricted flow and enhanced drainability for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
Need help selecting the right hose?
PTFE and PFA Hose Categories
PFA Core Hose Smooth Bore
Learn more about our PFA core hose, whose smooth-bore core and easy-to-clean surface makes it ideal for sanitary applications requiring FDA compliance.
PTFE Core Hose Convoluted
Explore convoluted PTFE (fluoropolymer) core hose options for applications where low weight, flexibility, and chemical compatibility are necessary.
PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover
Use PTFE smooth bore core hose with a 316L stainless steel convoluted cover where ultra-high purity is critical and permeation to the atmosphere is undesirable.
PTFE Core Hose Smooth Bore, B-Series
The B series PTFE hose with 304 SS braid ensures chemical compatibility and pressure containment. Working pressures: vacuum to 3000 psig. Custom options available.
PTFE Core Hose Smooth Bore, F-Series
The F series nonmetallic PTFE hose with fiber stainless steel braid resists kinking and offers flexibility, chemical compatibility, and various end connections.
PTFE Core Hose Smooth Bore, S-Series
Discover the S series silicone-covered PTFE smooth bore hose with 304 SS braid, offering flexibility, chemical compatibility, and a range of sizes and end connections.
PTFE Core Hose Smooth Bore, T-Series
Browse hose options that have a smooth-bore PTFE (fluoropolymer) core and a protective 304 stainless steel braid layer.
PTFE Core Hose Smooth Bore, X-Series
The X series PTFE hose with 304 SS braid offers flexibility and chemical compatibility. Sizes: 1/4 to 1 inch, pressures: vacuum to 3500 psig. Custom options available.
호스 및 플렉시블 튜빙 카탈로그
구성 재질, 압력 및 온도 등급, 옵션, 액세서리를 포함한 자세한 제품 정보를 찾을 수 있습니다.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® 호스 자문 서비스
호스 선정, 설치, 검사, 유지보수 절차를 개선하여 호스 수명과 성능을 개선하고 공정 비용을 절감하는 방법을 알아보십시오.
호스 관리에 대해 알아보십시오고객별 맞춤 선별 Swagelok 리소스
호스 안전성을 개선하고 플랜트 비용을 낮추는 3 단계
플랜트의 정기 유지보수 과정에서 산업용 호스 안전성이 후순위로 방치되는 경우가 많습니다. 누설이나 마모로 시설물에 생기는 위험을 최소화하려면 호스에도 마땅히 주의를 기울여야 합니다. 이에 Swagelok에서는 플랜트 비용을 낮추면서 위험한 상황을 예방하는 방법을 소개합니다.
산업용 호스 유지보수 계획을 통해 플랜트의 비용을 대폭 절감하는 방법
산업용 호스의 적절한 교체 시기를 파악하는 것만으로도 플랜트의 유지보수 비용을 대폭 절감할 수 있습니다. 여러분의 시스템을 평가하고, 호스 수명을 관리할 수 있는 예방적 유지보수 계획을 개발하는 방법을 알아보십시오.
산업용 호스 교체: 코어 튜브 재질 고려 사항
산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.
최적의 호스 보강재 선택 방법
산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.
주름관 또는 주름 없는 PTFE 코어 호스
주름관 또는 주름 없는 PTFE 코어 호스는 화학적 호환성, 배출성, 정밀한 유량 제어 기능을 제공합니다. 특수 애플리케이션에 사용할 수 있는 정전기 소산성, 카본 블랙 충전 코어, FDA 규격, ECE R110 대체연료 인증 호스도 공급 가능합니다. 맞춤형 호스 길이, 호스 커버, 광범위한 연결구를 포함한 옵션도 있습니다.