text.skipToContent text.skipToNavigation

Raccordement de flexible push-on multifonctions, adaptateur pour tube 6 mm en acier inoxydable, diamètre du flexible 1/4 po

Part #: SS-PB4-TM6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
End Connections

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Raccordement de flexible push-on multifonctions, adaptateur pour tube 6 mm en acier inoxydable, diamètre du flexible 1/4 po

Part #: SS-PB4-TM6
View Catalog

Add To Favorites

Catalogs

End Connections
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Specifications

SS-PB4-TM6 — Raccordement de flexible push-on multifonctions, adaptateur pour tube 6 mm en acier inoxydable, diamètre du flexible 1/4 po

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-PB12-PM12 Latón 3/4 pulg. NPT macho - - View Product
B-PB12-TA12 Latón 3/4 pulg. Adaptador a tubo Swagelok® - - View Product
B-PB4-MT4 Latón 1/4 pulg. Rosca Macho ISO Cónica - - View Product
B-PB4-PM4 Messing 1/4 Zoll NPT Außengewinde - - View Product
B-PB4-TA4 Messing 1/4 Zoll Swagelok® Rohrstutzen - - View Product
B-PB6-MT6 Messing 3/8 Zoll Kegeliges ISO-Außengewinde - - View Product
B-PB6-PM4 Messing 1/4 Zoll NPT Außengewinde - - View Product
B-PB6-PM6 Messing 3/8 Zoll NPT Außengewinde - - View Product
B-PB6-TA6 Messing 3/8 Zoll Swagelok® Rohrstutzen - - View Product
B-PB6-TM10 Messing 10 mm Swagelok® Rohrstutzen - - View Product
B-PB8-PM8 Messing 1/2 Zoll NPT Außengewinde - - View Product
B-PB8-TA8 Messing 1/2 Zoll Swagelok® Rohrstutzen - - View Product
B-PB8-TM12 Messing 12 mm Swagelok® Rohrstutzen - - View Product
SS-PB12-PM12 Edelstahl 3/4 Zoll NPT Außengewinde - - View Product
SS-PB12-TA12 Edelstahl 3/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-PB16-TA16 Edelstahl 1 Zoll Swagelok® Rohrstutzen - - View Product
SS-PB4-6 Acero Inoxidable 1/4 pulg. Manguera Push-on para Servicio General. - - View Product
SS-PB4-MT4 Acero Inoxidable 1/4 pulg. Rosca Macho ISO Cónica - - View Product
SS-PB4-PM4 Acero Inoxidable 1/4 pulg. NPT macho - - View Product
SS-PB4-SL4 Acero Inoxidable 1/4 pulg. Racor Swagelok® - - View Product
SS-PB4-TA4 Acero Inoxidable 1/4 pulg. Adaptador a tubo Swagelok® - - View Product
SS-PB4-TM8 Acero Inoxidable 8 mm Adaptador a tubo Swagelok® - - View Product
SS-PB6-6 Acero Inoxidable 3/8 pulg. Manguera Push-on para Servicio General. - - View Product
SS-PB6-MT6 Acero Inoxidable 3/8 pulg. Rosca Macho ISO Cónica - - View Product
SS-PB6-PM4 Acero Inoxidable 1/4 pulg. NPT macho - - View Product
SS-PB6-PM6 ステンレス鋼の種類 3/8 インチ NPTおねじ - - View Product
SS-PB6-SL6 ステンレス鋼の種類 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-PB6-TA4 ステンレス鋼の種類 1/4 インチ Swagelok®チューブ・アダプター - - View Product
SS-PB6-TA6 ステンレス鋼の種類 3/8 インチ Swagelok®チューブ・アダプター - - View Product
SS-PB6-TA8 ステンレス鋼の種類 1/2 インチ Swagelok®チューブ・アダプター - - View Product
SS-PB6-TM10 ステンレス鋼の種類 10 mm Swagelok®チューブ・アダプター - - View Product
SS-PB6-TM8 ステンレス鋼の種類 8 mm Swagelok®チューブ・アダプター - - View Product
SS-PB8-6 ステンレス鋼の種類 1/2 インチ プッシュ・オン式多目的ホース・インサート - - View Product
SS-PB8-MT8 Acero Inoxidable 1/2 pulg. Rosca Macho ISO Cónica - - View Product
SS-PB8-PM8 Acero Inoxidable 1/2 pulg. NPT macho - - View Product
SS-PB8-SL8 Acero Inoxidable 1/2 pulg. Racor Swagelok® - - View Product
SS-PB8-TA8 Acero Inoxidable 1/2 pulg. Adaptador a tubo Swagelok® - - View Product
SS-PB8-TM12 Acero Inoxidable 12 mm Adaptador a tubo Swagelok® - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.