text.skipToContent text.skipToNavigation

ISO 5211-Compliant A60 Model Pneumatic Actuator, Spring Return, 90° Actuation

Part #: MS-A60-5-DIN

Specifications

Attribute Value
Actuation Range 90° Actuation
Actuator Operation Mode Spring Return
Cleaning Process Standard Cleaning and Packaging (SC-10)
For Series A15 ISO 5211 Compliant Pneumatic Actuator
eClass (4.1) 27221302
eClass (5.1.4) 37010401
eClass (6.0) 37019204
eClass (6.1) 37019204
eClass (10.1) 37019204
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40141616
Pneumatic Actuator 65 Series

Select from a variety of spare parts and accessories for your Swagelok valve.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

ISO 5211-Compliant A60 Model Pneumatic Actuator, Spring Return, 90° Actuation

Part #: MS-A60-5-DIN

Add To Favorites

Catalogs

Pneumatic Actuator 65 Series

Select from a variety of spare parts and accessories for your Swagelok valve.

There are no files or catalogs associated to this product

Specifications

MS-A60-5-DIN — ISO 5211-Compliant A60 Model Pneumatic Actuator, Spring Return, 90° Actuation

Attribute Value
Actuation Range 90° Actuation
Actuator Operation Mode Spring Return
Cleaning Process Standard Cleaning and Packaging (SC-10)
For Series A15 ISO 5211 Compliant Pneumatic Actuator
eClass (4.1) 27221302
eClass (5.1.4) 37010401
eClass (6.0) 37019204
eClass (6.1) 37019204
eClass (10.1) 37019204
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40141616
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.