Tubing and Tube Accessories
Tubing and accessories available with these specifications:
- 1/8 to 1 in.
- Support system, swaging tools, manual pre-swaging tools, tube benders, hand tube benders, tube cutting and preparation
- 304 or 316 stainless steel hardware material
- Polypropylene, 303, 304, or 316 stainless steel, carbon steel, 316 stainless steel clamp with polypropylene cushion, polyamide, CF8M body material
Your local authorized Swagelok sales and service center may have additional options.
-
튜브 벤더 — 핸드 튜브벤더 — Hand-Rohrbiegevorrichtung
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-HTB-8 - 1/2 Zoll - 1 1/2 Zoll Biegeradius MS-HTB-10M - 10 mm - 24 mm Biegeradius MS-HTB-12M - 12 mm - 38 mm Biegeradius MS-HTB-2 - 1/8 Zoll - 9/16 Zoll Biegeradius MS-HTB-3M - 3 mm - 15 mm Biegeradius MS-HTB-4 - 1/4 Zoll - 3/4 Zoll Biegeradius MS-HTB-5 - 5/16 Zoll - 15/16 Zoll Biegeradius MS-HTB-6M - 6 mm - 15 mm Biegeradius MS-HTB-6T - 3/8 Zoll - 15/16 Zoll Biegeradius MS-HTB-8M - 8 mm - 24 mm Biegeradius MS-HTB-4T - 1/4 Zoll - 9/16 Zoll Biegeradius
Product Availability by Store Location
Hours