text.skipToContent text.skipToNavigation
Federlose Membranventile für modulare Gassysteme der Serie DE von Swagelok

Swagelok® Federlose Membranventile für modulare Gassysteme

Die federlosen Membranventile der Serie DE für modulare Gassysteme sind einfach zu installieren, zeigen die Durchflussrichtung visuell an und zeichnen sich durch eine Sitzkonstruktion aus, die die thermische Stabilität verbessert.

Weitere Informationen anfordern

Swagelok DE Series springless diaphragm valves are engineered to ensure easy installation, reliable performance, and superior purity in modular ultrahigh-purity gas delivery systems.

Key Features:

  • Valve body is made from 316L VIM-VAR stainless steel, ensuring high corrosion resistance and maintaining ultrahigh-purity standards
  • Designed for seamless integration into with 1.125 in. C-seal or W-seal modular gas systems
  • Fully contained PFA seat enhances purity by preventing contamination and offers improved thermal stability in critical applications
  • Available in both two-port and three-port configurations to meet various system requirements
  • Pneumatic and manual actuation options are available, offering flexibility in operation while maintaining a compact footprint
  • The actuator is fixed in orientation relative to the valve body, ensuring consistent installation and minimizing the potential for alignment errors
  • Corner chamfers on the valve body’s outlet side provide a clear visual indication of the flow direction, aiding in installation and system setup

Specifications

Working Pressure Vacuum to 125 psig (8.6 bar)
Burst Pressure >3200 psig (220 bar)
Actuation Pressure Normally Closed: 60 to 120 psig (4.1 to 8.2 bar)
Normally Open and Normally Closed with Manual Integral Lockout Override: 60 to 90 psig (4.1 to 6.2 bar)
Temperature 14° to 150°F (–10° to 65°C)
Flow Coefficient 0.3
Body Materials 316L VIM-VAR stainless steel
Diaphragm Material Cobalt-based superalloy
End Connections Type: 1.125 in. modular surface mount (MSM)
Configurations: 2-port and 3-port

Learn More About DE Series Valves

Springless Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

This process may take several minutes. Please be patient and remain on the page.