Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gaskets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Gewindefittings
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
304L-16-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
304L-2-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
304L-4-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
304L-6-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
CU-12-RP-2 | Kupfer | - | - | - | - | View Product |
CU-2-RP-2 | Kupfer | - | - | - | - | View Product |
CU-4-RG-2 | Kupfer | - | - | - | - | View Product |
CU-4-RP-2 | Kupfer | - | - | - | - | View Product |
CU-6-RP-2 | Kupfer | - | - | - | - | View Product |
CU-8-RG-2 | Kupfer | - | - | - | - | View Product |
CU-8-RP-2 | Kupfer | - | - | - | - | View Product |
S-12-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-16-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-2-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-4-RS-2B | Kohlenstoffstahl | - | - | - | - | View Product |
S-4-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-6-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-8-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
SS-12-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-12-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-12-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-16-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-16-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-20-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-2-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-2-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-4-RP-2 | Edelstahl | - | - | - | - | View Product |
SS-4-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-4-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-4-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-6-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-6-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-6-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-8-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-8-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-8-RSD-2V | Edelstahl | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。