text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Stem without Valve, 3/8 in. Female NPT (QF8 Series)

부품 번호: SS-QF8-S-6PF

사양

속성
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Stem without Valve, 3/8 in. Female NPT (QF8 Series)

부품 번호: SS-QF8-S-6PF
카탈로그 보기

즐겨찾기에 추가하기

카탈로그

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

사양

SS-QF8-S-6PF — Stainless Steel Full Flow Quick Connect Stem without Valve, 3/8 in. Female NPT (QF8 Series)

속성
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
비슷한 사양의 새 제품 선택

자원

도면
2D

이 제품은 이차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

3D

이 제품은 삼차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

세일즈 드로잉

이 제품은 세일즈 도면을 이용할 수 있습니다. 파일을 다운로드하십시오.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
B-QF12-S-12PF Messing 3/4 Zoll NPT Innengewinde - - 제품 보기
B-QF4-S-4PF Messing 1/4 Zoll NPT Innengewinde - - 제품 보기
B-QF4-S-4PM Messing 1/4 Zoll NPT Außengewinde - - 제품 보기
B-QF8-S-8PF Messing 1/2 Zoll NPT Innengewinde - - 제품 보기
SS-QF12-S-1210 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung - - 제품 보기
SS-QF12-S-12PF Edelstahl 316 3/4 Zoll NPT Innengewinde - - 제품 보기
SS-QF12-S-12PM 316 스테인리스강 3/4인치 수나사 NPT - - 제품 보기
SS-QF16-S-1610 316 스테인리스강 1인치 Swagelok® 튜브 피팅 - - 제품 보기
SS-QF16-S-16PF 316 스테인리스강 1인치 암나사 NPT - - 제품 보기
SS-QF16-S-16PM 316 스테인리스강 1인치 수나사 NPT - - 제품 보기
SS-QF4-S-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - 제품 보기
SS-QF4-S-4MS Acier inoxydable 316 1/4 po Filetage cylindrique ISO mâle - - 제품 보기
SS-QF4-S-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - 제품 보기
SS-QF4-S-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - 제품 보기
SS-QF4-S-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - 제품 보기
SS-QF4-S-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - 제품 보기
SS-QF4-S-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - 제품 보기
SS-QF4-S-6PF Acier inoxydable 316 3/8 po Filetage NPT femelle - - 제품 보기
SS-QF8-S-6PM Acier inoxydable 316 3/8 po Filetage NPT mâle - - 제품 보기
SS-QF8-S-810 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - 제품 보기
SS-QF8-S-8FS Acier inoxydable 316 1/2 po Filetage cylindrique ISO femelle - - 제품 보기
SS-QF8-S-8MS Acier inoxydable 316 1/2 po Filetage cylindrique ISO mâle - - 제품 보기
SS-QF8-S-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - 제품 보기
SS-QF8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - 제품 보기
SS-QF8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - 제품 보기

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.