text.skipToContent text.skipToNavigation

Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 1/2 Zoll NPT-Innengewinde, Cv 11,5

Part #: B-QF8-S-8PF

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
CV Maximum 11.5 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 1/2 Zoll NPT-Innengewinde, Cv 11,5

Part #: B-QF8-S-8PF
View Catalog

Add To Favorites

Catalogs

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

B-QF8-S-8PF — Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 1/2 Zoll NPT-Innengewinde, Cv 11,5

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
CV Maximum 11.5 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-S-12PF Messing 3/4 Zoll NPT Innengewinde - - View Product
B-QF4-S-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QF4-S-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
SS-QF12-S-1210 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF12-S-12PF Edelstahl 316 3/4 Zoll NPT Innengewinde - - View Product
SS-QF12-S-12PM Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-QF16-S-1610 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF16-S-16PF Edelstahl 316 1 Zoll NPT Innengewinde - - View Product
SS-QF16-S-16PM Edelstahl 316 1 Zoll NPT Außengewinde - - View Product
SS-QF4-S-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF4-S-4MS Edelstahl 316 1/4 Zoll Zylindrisches ISO-Außengewinde - - View Product
SS-QF4-S-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QF4-S-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QF4-S-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QF4-S-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF4-S-6M0 Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QF4-S-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QF8-S-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QF8-S-6PM Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-QF8-S-810 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF8-S-8FS Edelstahl 316 1/2 Zoll Zylindrisches ISO-Innengewinde - - View Product
SS-QF8-S-8MS Edelstahl 316 1/2 Zoll Zylindrisches ISO-Außengewinde - - View Product
SS-QF8-S-8MT Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QF8-S-8PF Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-QF8-S-8PM Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.