text.skipToContent text.skipToNavigation
Absperrventil

Swagelok® Dosier- und Nadelventile

Nadelventile liefern zuverlässige Durchflusskontrolle für zahlreiche Anwendungen, die verschiedene Spindelausführungen, Betätigungsart, Werkstoffe und Endanschlüsse mit integriertem Ventilhals oder Ventilhalsmutter. Dosierventile, die Feineinstellungen zur genauen Kontrolle des Systemdurchflusses in Gering-, Mittel- oder Hochflussanwendungen möglich machen..

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Dosier- und Nadelventile—Kataloge

Finden Sie detaillierte Produktinformationen, einschließlich Werkstoffe, Druck- und Temperaturbereiche, Optionen und Zubehör.

Swagelok Durchflusskoeffizient (C<sub>v</sub>) Berechnungsprogramm für Ventile

Berechnung der Durchflussmenge für die Ventilauswahl

Verwenden Sie unser Durchflusskoeffizient-Berechnungsprogramm (Cv), um das richtige Ventil für Ihre Zwecke zu wählen.

Verwenden Sie das Tool

Swagelok Ressourcen, die wir für Sie zusammengestellt haben

Ventilauswahl für Fluid-Probenahmesysteme
Auswahl des richtigen Ventils für Ihr industrielles Fluidsystem

Lernen Sie, wie Sie mithilfe der STAMPED-Methode die Ventile auswählen können, die am besten für Ihre industriellen Fluid- oder Probenahmesystem-Designanwendungen geeignet sind.

Reduzieren von flüchtigen Emissionen in der Chemiebranche und in Raffinerien
Minimieren Sie die Kosten von flüchtigen Emissionen mit "Low-E-Ventilen"

Flüchtige Emissionen bereiten zunehmend Probleme in der Chemiebranche und in Petroleum-Raffinerien. Zertifizierte Niedrigemission-(Low-E)-Ventile können Ihr Werk und Ihren Profit schützen . Erfahren Sie in diesem Post, was sie sind, wie sie getestet werden und wie Sie Ihnen helfen können.

Absperrventile in einem industriellen Fluidsystem
Isolieren industrieller Fluidsysteme mit Blockventilen

Die Isolierung von Systemleitungen, die industrielle Fluids enthalten, ist vor jeglichen Wartungsarbeiten ein wichtiger Schritt, um die Sicherheit in einem Werk zu garantieren . Eine der sichersten Art und Weise, ein Fluidsystem zu isolieren, ist die Installation von zwei Absperrventilen. Lernen Sie die richtigen Konfigurationen für Ihr System kennen.

Reinraum-Zusammenbau eines Swagelok ALD20 UHP Ventils für die Halbleiterindustrie
Ein neues Ventil Drei Gründe, warum es die Halbleiterherstellung ändern könnte

Erfahren Sie, wie die neuesten Innovationen in der Atomschichtsedimentierungs (Atomic Layer Deposition - ALD) Ventiltechnologie die Hich-Tech-Halbleiter-Herstellung ändern.

Dosier- und Nadelventile

Dosier- und Nadelventile

Nadelventile

Nadelventile liefern zuverlässige und konsistente Durchflusskontrolle, eine Vielzahl an Spindelausführungen, Werkstoffen, Größen und Endanschlüssen, und sie wurden so entwickelt, dass sie korrosiven und extremen Bedingungen standhalten können. Allgemeiner Einsatz, integrierter Ventilhals, verschraubter Ventilhals, geschmiedeter Körper, Kipphebel, Ventilhalsmutter für raue Einsätze, Instrumentierungs-Ausblasventil, kompaktes Manometerabsperrventil, nicht drehende Spindel und Absperrventile mit geradem Durchgang sind mit Durchflusskoeffizienten von zwischen 0,12 bis 2,4 und Druckraten bis 3100 bar (45000 psig) erhältlich. Betätigungsarten umfassen gerade, winkel- und kreuzförmig, mit manuellen und pneumatischen Betätigungsoptionen.

Dosierventile

Dosierventile liefern eine genau Durchflusskontrolle in analytischen, Instrumentierungs- und Forschungsanwendungen, eignen sich für niedrigen und hohen Druck, liefern Feineinstellung für Präzisionsanwendungen mit Durchflusskoeffizienten von 0,004 bis 0,16 für Anwendungen mit niedrigem, mittlerem und hohem Durchfluss. Betätigungsarten umfassen gerade, winkel- und kreuzförmig, mit Drücken bis zu 344 bar (5000 psig) Gerändelt, rund, Mikrometer-, geschlitzte Griffoptionen und Griffoptionen mit verstellbarem Drehmoment gestatten eine wiederholbare Durchflusseinstellung, verbesserte Kontrolle bei der Einstellung des Durchflusses oder die Durchflusseinstellung mit einem Schraubendreher in Ihren Niederdruckanwendungen.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.