text.skipToContent text.skipToNavigation
Weld Fitting

Swagelok® Weld Fittings

Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications.

View All Weld Fittings

Swagelok offers a wide selection of weld fittings in various sizes, shapes, and materials for diverse applications. The options include high-purity and general industrial tube butt weld fittings, socket weld fittings, weld adapters, and subsea weld fittings. Miniature Swagelok Micro-Fit® fittings provide the same flow and service ratings as larger fittings in a compact design for tight spaces.

Available in sizes 1/8 to 1 in. and 6 to 18 mm, in 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials, tube butt weld fittings are designed for precise alignment and uniform tube walls, while pipe socket weld fittings offer heavy walls for long life in severe conditions. The choice of fitting, pipe, and tubing material being welded is critical. Using the same materials will ensure the same coefficients of expansion and will reduce the possibility of poor welds, out-of-roundness, or dimensional changes that are detrimental to a good weld.

Contact a Local Specialist

Catégories de raccords à souder

Adaptateurs à souder

Adaptateurs à souder

Robustes et fiables, les raccords adaptateurs à souder pourront satisfaire vos critères de qualité et de résistance à la corrosion. 

Raccords Micro-Fit haute pureté à souder bout à bout

Raccords Micro-Fit haute pureté à souder bout à bout

Les raccords à souder bout à bout Micro-Fit sont adaptés aux systèmes nécessitant une miniaturisation, tout en conservant des spécifications de service et de débit identiques à celles de raccords plus volumineux.

Raccords à souder bout à bout

Raccords à souder bout à bout

Les raccords à souder bout à bout – droits, coudés, en té ou en croix – ont un diamètre très précis adapté à celui du tube afin de créer des raccordements parfaitement étanches.

Raccords à souder par emboîtement

Raccords à souder par emboîtement

Usinés avec précision, les raccords à souder par emboîtement garantissent un parfait ajustement du tube et possèdent une paroi mince pour réduire l’apport calorifique du soudage.

Weld Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Des ouvriers sur une plateforme pétrolière
Optimiser des applications pétrolières et gazières mettant en œuvre des pressions moyennes avec des raccords à compression

Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.

Un employé de Shenyang Blower Works utilise un système fluide construit avec des composants Swagelok
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group

Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement
Installation des raccords pour tubes Swagelok

Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

Raccords à souder

Raccords à souder

Swagelok propose des raccords à souder fabriqués dans des matériaux divers, aux formes et aux dimensions variées, qui s’adaptent à toutes les applications industrielles ou haute pureté. Robustes et fiables, ces raccords permanents à haute intégrité sont fabriqués dans divers alliages pour satisfaire vos critères de qualité et de résistance à la corrosion.

Notre gamme se compose des produits suivants :

  • Raccords pour tubes à souder bout à bout haute pureté Micro-Fit®
  • Raccords pour tuyaux à souder par emboîtement
  • Raccords à souder submersibles
  • Raccords pour tubes à souder bout à bout en automatique
  • Raccords pour tubes à souder bout à bout
  • Raccords pour tubes à souder par emboîtement en automatique
  • Raccords pour tubes à souder par emboîtement
  • Raccords adaptateurs à souder

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.