継手
以下の仕様の継手を取り揃えています:
- サイズ:1/16~2 インチ(2~50 mm)
- ストレート型、エルボー型、クロス型、ティー型、チューブ・アダプター、キャップ/プラグ、交換用部品
- 316ステンレス鋼、合金254(6-moly)、合金400、合金600、合金625、合金825、合金C-276、アルミニウム、真ちゅう、炭素鋼、PFA、PTFE、合金2507、チタニウム(グレード4)
- 最高使用圧力:13.0~413.4 MPa
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Accesorios para soldar — Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza — Tees
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-4MW-3-03446 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-3 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld HC22-4MW-3 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-2MW-3 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-3P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-3-6-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-2MW-3P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-3P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-3P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-6MW-3 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-3P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-3-6-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-3 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld -
Accesorios para soldar — Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza — 90° Elbows
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-2MW-9 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03442P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03443 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03443P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-9-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-9 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MMW-9 316L VIM-VAR 6 mm Micro-Fit Tube Butt Weld 6 mm Micro-Fit Tube Butt Weld 6LV-4MW-9P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-9-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-9P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-9 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld HC22-4MW-9 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-9P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03442 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld HC22-8MW-9 Alloy C-22 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-2MW-9P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld -
Accesorios para soldar — Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-4MW-6-2 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-6-2P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-6-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-6-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld -
Accesorios para soldar — Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza — Tribows (Tee+Elbow)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-4MW-91P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-91 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-91 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-91P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-91P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-6MW-91 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld -
Accesorios para soldar — Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza — 45° Elbows
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-4MW-5P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-5P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-6MW-5 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-5 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-5 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-5P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
6LV-4MW-4P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-4 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld
ストアの所在地ごとの製品在庫
時間