Sanitary Fittings — Sanitary Clamp Fittings
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Kwik-Clamp flange
Your local authorized Swagelok sales and service center may have additional options.
-
Sanitary Fittings — Sanitary Clamp Fittings — Sanitary Clamp Fittings
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-600-SC-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-810-SC-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange SS-810-SC-24 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Kwik-Clamp Flange SS-400-SC-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-810-SC-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-600-SC-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-1210-SC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-400-SC-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-400-SC-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange
Product Availability by Store Location
Hours